1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Proportional pressure regulator, MPPE Series (Part Number)

PROP-PRESS REG.

Proportional pressure regulator, MPPE Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 54,462.68/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Proportional pressure regulator, MPPE Series

Proportional pressure regulator, MPPE Series

Features

Proportional pressure regulator, MPPE Series

Specifications

Pneumatic connectionG1/8G1/4G1/2
DesignPilot-actuated piston regulator
Valve function3-way proportional-pressure regulator, closed
Pneumatic connection 1, 2, 3G1/8G1/4G1/2
Sealing principleSoft
Actuation typeElectrical
Type of mountingWith through-hole
Mounting positionAny
Nominal width [mm]Pressurisation5711
Exhaust5712
Product weight [g]7109202400

Electrical data

Pressure regulation range [bar]0 to 10 to 2.50 to 60 to 10
Electrical connection0 to 1
Operating voltage range [V DC]18 to 30
Residual ripple10 %
Setpoint input signalVoltage Uw [V DC]0 to 10
Current Iw [mA]4 to 20
Actual value output signalVoltage Ux [V DC]0 to 10
Current Ix [mA]4 to 20
Degree of protectionIP65
Safety instructionsSafety position MPPE-B: If the setpoint cable (current) or the supply voltage cable breaks, 
the output pressure is maintained unregulated. Leakage will result in different deviations over time. 
In case of a setpoint cable break (voltage), the output pressure is set to 0 bar.
Reverse polarity protectionBasic typeFor all electrical connections
Short circuit current ratingBasic typeFor all electrical connections
Reference voltage10 V
Pressure regulation range [bar]0 to 10 to 2.50 to 60 to 10
Operating pressureBasic type<= 2 bar<= 4.5<= 8<= 12
Special adaptation type [bar]---0 to 10
Input pressure 1 [bar]1.5 to 23.5 to 4.57 to 811 to 12
Max. pressure hysteresis [bar]0.030.040.040.05
Part Number
MPPE-3-1/4-6-420-B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMaterial of screwed trunnion Material of threaded seal Pneumatic connection 1 Pneumatic connection 82 Nominal width pressurization
(mm)
Display type Outlet pressure 2
(bar)
Linearity error FS Switching time off
(ms)

฿ 58,538.14

PROP-PRESS REG. 1 Piece(s) 8 Day(s) G1/4G1/4777 to 80.04260150 ms

Loading...

  1. 1
 

Basic Information

Housing material Wrought aluminum alloy Max. pressure hysteresis(bar) 18 to 30 Analog input signal range IP65
Air quality class at the output Inert gas, Compressed air as per ISO 8573-1:2010 [7:4:4] Operating medium 2 - Moderate corrosion stress

Please check the type/dimensions/specifications of the part MPPE-3-1/4-6-420-B in the Proportional pressure regulator, MPPE Series series.

Products with similar specification

Part Number
MPPE-3-1/2-10-010-B
MPPE-3-1/2-2,​5-420-B
MPPE-3-1/4-10-010-B
MPPE-3-1/4-10-420-B
MPPE-3-1/4-6-010-B
MPPE-3-1/8-6-010-B
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMaterial of screwed trunnion Material of threaded seal Pneumatic connection 1 Pneumatic connection 82 Nominal width pressurization
(mm)
Display type Outlet pressure 2
(bar)
Linearity error FS Switching time off
(ms)

฿ 71,327.78

1 Piece(s) 30 Day(s) G1/2G1/2G1/2111211 to 120.05535140 ms

฿ 71,327.78

1 Piece(s) 31 Day(s) G1/2G1/2G1/211123.5 to 4.50.0420585 ms

฿ 58,538.14

1 Piece(s) 31 Day(s) G1/4G1/4G1/47711 to 120.05280160 ms

฿ 58,538.14

1 Piece(s) 30 Day(s) G1/4G1/4G1/47711 to 120.05280160 ms

฿ 58,538.14

1 Piece(s) 8 Day(s) G1/4G1/4G1/4777 to 80.04260150 ms

฿ 54,462.68

1 Piece(s) 30 Day(s) G1/8G1/8G1/8557 to 80.04190100 ms