(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Pneumatic connection | G1/8 | G1/4 | G1/2 | |
---|---|---|---|---|
Design | Pilot-actuated piston regulator | |||
Valve function | 3-way proportional-pressure regulator, closed | |||
Pneumatic connection 1, 2, 3 | G1/8 | G1/4 | G1/2 | |
Sealing principle | Soft | |||
Actuation type | Electrical | |||
Type of mounting | With through-hole | |||
Mounting position | Any | |||
Nominal width [mm] | Pressurisation | 5 | 7 | 11 |
Exhaust | 5 | 7 | 12 | |
Product weight [g] | 710 | 920 | 2400 |
Pressure regulation range [bar] | 0 to 1 | 0 to 2.5 | 0 to 6 | 0 to 10 | |
---|---|---|---|---|---|
Electrical connection | 0 to 1 | ||||
Operating voltage range [V DC] | 18 to 30 | ||||
Residual ripple | 10 % | ||||
Setpoint input signal | Voltage Uw [V DC] | 0 to 10 | |||
Current Iw [mA] | 4 to 20 | ||||
Actual value output signal | Voltage Ux [V DC] | 0 to 10 | |||
Current Ix [mA] | 4 to 20 | ||||
Degree of protection | IP65 | ||||
Safety instructions | Safety position MPPE-B: If the setpoint cable (current) or the supply voltage cable breaks, the output pressure is maintained unregulated. Leakage will result in different deviations over time. In case of a setpoint cable break (voltage), the output pressure is set to 0 bar. | ||||
Reverse polarity protection | Basic type | For all electrical connections | |||
Short circuit current rating | Basic type | For all electrical connections | |||
Reference voltage | 10 V | ||||
Pressure regulation range [bar] | 0 to 1 | 0 to 2.5 | 0 to 6 | 0 to 10 | |
Operating pressure | Basic type | <= 2 bar | <= 4.5 | <= 8 | <= 12 |
Special adaptation type [bar] | - | - | - | 0 to 10 | |
Input pressure 1 [bar] | 1.5 to 2 | 3.5 to 4.5 | 7 to 8 | 11 to 12 | |
Max. pressure hysteresis [bar] | 0.03 | 0.04 | 0.04 | 0.05 |
Part Number |
---|
MPPE-3-1/2-2,5-420-B |
MPPE-3-1/2-10-010-B |
MPPE-3-1/4-6-010-B |
MPPE-3-1/4-6-420-B |
MPPE-3-1/4-10-010-B |
MPPE-3-1/4-10-420-B |
MPPE-3-1/8-6-010-B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Material of screwed trunnion | Material of threaded seal | Pneumatic connection 1 | Pneumatic connection 82 | Nominal width pressurization (mm) | Display type | Outlet pressure 2 (bar) | Linearity error FS | Switching time off (ms) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 71,327.78 | PROP-PRESS REG. | 1 Piece(s) | 31 Day(s) | G1/2 | G1/2 | G1/2 | 11 | 12 | 3.5 to 4.5 | 0.04 | 205 | 85 ms | ||
฿ 71,327.78 | PROP-PRESS REG. | 1 Piece(s) | 30 Day(s) | G1/2 | G1/2 | G1/2 | 11 | 12 | 11 to 12 | 0.05 | 535 | 140 ms | ||
฿ 58,538.14 | PROP-PRESS REG. | 1 Piece(s) | 8 Day(s) | G1/4 | G1/4 | G1/4 | 7 | 7 | 7 to 8 | 0.04 | 260 | 150 ms | ||
฿ 58,538.14 | PROP-PRESS REG. | 1 Piece(s) | 8 Day(s) | G1/4 | G¼ | G1/4 | 7 | 7 | 7 to 8 | 0.04 | 260 | 150 ms | ||
฿ 58,538.14 | PROP-PRESS REG. | 1 Piece(s) | 31 Day(s) | G1/4 | G1/4 | G1/4 | 7 | 7 | 11 to 12 | 0.05 | 280 | 160 ms | ||
฿ 58,538.14 | PROP-PRESS REG. | 1 Piece(s) | 30 Day(s) | G1/4 | G1/4 | G1/4 | 7 | 7 | 11 to 12 | 0.05 | 280 | 160 ms | ||
฿ 54,462.68 | PROP-PRESS REG. | 1 Piece(s) | 30 Day(s) | G1/8 | G1/8 | G1/8 | 5 | 5 | 7 to 8 | 0.04 | 190 | 100 ms |
Loading...
Housing material | Wrought aluminum alloy | Max. pressure hysteresis(bar) | 18 to 30 | Analog input signal range | IP65 |
---|---|---|---|---|---|
Air quality class at the output | Inert gas, Compressed air as per ISO 8573-1:2010 [7:4:4] | Operating medium | 2 - Moderate corrosion stress |
How can we improve?
How can we improve?