1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Water Separator (Part Number)

WATER SEPARATOR

Water Separator
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 11,703.94/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Water Separator

Water Separator

Features

Water Separator

Specifications

SizeMS6
Pneumatic connection 1, 2Female threadG 1/4, G 3/8 or G 1/2
Connecting plate AG...G 1/4, G 3//8, G 1/2 or G 3/4
Connecting plate AQ...NPT1/4, NPT 3/8, NPT 1/2 or NPT 3/4
Constructional designCentrifugal separator
Type of mountingVia accessories
In-line installation
Mounting positionVertical ±5°
Air purity class at the outputCompressed air in accordance with ISO 85731:2010 [7:7:4] (with variant E2, E3 or E4: [-:7:4])
Bowl guardIntegrated as metal bowl
Condensate drainFully automatic
Fully automatic, electrically actuated
Degree of condensate separation [%]99
Max. condensate volume [ml]38

Standard nominal flow rate qnN

SizeMS6
Pneumatic connectionG 1/4 / NPT 1/4G 3/8 / NPT 3/8G 1/2 /NPT 1/2
qnN [l/min]2,4003,5003,800
Part Number
MS6-LWS-1/4-U-V
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTreatment Air Flow Rate
(l/min)
Operating Pressure Range
(MPa)
Size Type of mounting Pneumatic connection 1 Pneumatic connection 2 Material of bowl Min. Operating pressure
(bar)
Max. Operating pressure
(bar)
Min. Temperature of medium
(°C)
Max. Temperature of medium
(°C)
Min. Ambient temperature
(°C)
Max. Ambient temperature
(°C)
Operating medium Air quality class at the output Corrosion resistance class (CRC) Structural design Standard nominal flow rate Note on materials LABS (PWIS) conformity Inspection window material Degree of condensate separation Manufacturer part #

฿ 11,703.94

WATER SEPARATOR 1 Piece(s) 31 Day(s) --6Optionally: Line installation With accessoriesG1/4Wrought aluminum alloy212-1060-1060Compressed air as per ISO 8573-1:2010 [7:-:-] Inert gasCompressed air as per ISO 8573-1:2010 [7:7:4]2 - Moderate corrosion stressCentrifugal separator2400RoHS-compliantVDMA24364-B1/B2-LPA0.99-

Loading...

  1. 1
 

Basic Information

Mounting position Vertical +/- 5° Housing material Die-cast aluminum Seals material NBR
Condensate drain Fully automatic Max. condensate volume(ml) 38 Weight(g) 820

Please check the type/dimensions/specifications of the part MS6-LWS-1/4-U-V in the Water Separator series.

Products with similar specification

Part Number
MS6-LWS-1/2-U-V
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipTreatment Air Flow Rate
(l/min)
Operating Pressure Range
(MPa)
Size Type of mounting Pneumatic connection 1 Pneumatic connection 2 Material of bowl Min. Operating pressure
(bar)
Max. Operating pressure
(bar)
Min. Temperature of medium
(°C)
Max. Temperature of medium
(°C)
Min. Ambient temperature
(°C)
Max. Ambient temperature
(°C)
Operating medium Air quality class at the output Corrosion resistance class (CRC) Structural design Standard nominal flow rate Note on materials LABS (PWIS) conformity Inspection window material Degree of condensate separation Manufacturer part #

฿ 11,703.94

1 Piece(s) 8 Day(s) 38000.2~1.2-Optionally: Line installation, With accessoriesG1/2G1/2----------------564870