Water Separator

Caution
Product Description
Water separators MS6-LWS
[Features]
·All compressed air preparation functions: pressure control, switch-on, filter control and soft start valves with safety function, filter, pressure and flow sensors, dryers, water separators, sensors, lubricators and distributors.
·The right solution for very task.
·Sizes: 6.
·No replacement of filter cartridges necessary
·Constantly high condensate separation (99%) up to the maximum flow rate
·Available with fully automatic condensate drain
[Materials]
·Seals: NBR
·Housing: Die-cast aluminium
Bowl: Wrought aluminium alloy
Screen: PA
Water Separator
Features

Specifications
| Size | MS6 | |
|---|---|---|
| Pneumatic connection 1, 2 | Female thread | G 1/4, G 3/8 or G 1/2 |
| Connecting plate AG... | G 1/4, G 3//8, G 1/2 or G 3/4 | |
| Connecting plate AQ... | NPT1/4, NPT 3/8, NPT 1/2 or NPT 3/4 | |
| Constructional design | Centrifugal separator | |
| Type of mounting | Via accessories | |
| In-line installation | ||
| Mounting position | Vertical ±5° | |
| Air purity class at the output | Compressed air in accordance with ISO 85731:2010 [7:7:4] (with variant E2, E3 or E4: [-:7:4]) | |
| Bowl guard | Integrated as metal bowl | |
| Condensate drain | Fully automatic | |
| Fully automatic, electrically actuated | ||
| Degree of condensate separation [%] | 99 | |
| Max. condensate volume [ml] | 38 | |
Standard nominal flow rate qnN
| Size | MS6 | ||
|---|---|---|---|
| Pneumatic connection | G 1/4 / NPT 1/4 | G 3/8 / NPT 3/8 | G 1/2 /NPT 1/2 |
| qnN [l/min] | 2,400 | 3,500 | 3,800 |