(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Micro filter from Festo
Size | Mini | Midi | Maxi |
---|---|---|---|
Pneumatic connection 1, 2 | G 1/8, G 1/4, G 3/8, - | G 1/4, G 3/8, G 1/2, G 3/4, - | G 1/2, G 3/4, G1, - |
Design | Fibre filter | ||
Type of mounting | Via accessories | ||
In-line installation | |||
Mounting position | Vertical ±5° | ||
Grade of filtration [μm] | 0.01 (micro filter LFMA) | ||
1 (fine filter LFMB) | |||
Air purity class at the output | Compressed air according to ISO 85731:2010 [1:7:2] (micro filter LFMA) | ||
Compressed air according to ISO 85731:2010 [5:7:3] (fine filter LFMB) | |||
Inert gases | |||
Filter efficiency [%] | 99.9999 (grade of filtration 0.01 μm, micro filter LFMA) | ||
99.99 (grade of filtration 1 μm, fine filter LFMB) | |||
Bowl guard | Metal bowl guard | ||
Condensate drain | Manual rotary | ||
Fully automatic | |||
Differential pressure indicator | Visual indicator | ||
Residual oil content [mg/m3] | ≤ 0.01 (micro filter LFMA) ≤ 0.5 (fine filter LFMB) | ||
Max. condensate volume [cm3] | 22 | 43 | 80 |
Part Number |
---|
LFMA-D-MIDI |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 7,008.27 | MICRO FILTER | 1 Piece(s) | 8 Day(s) |
Loading...
Filtration Level | 0.01µm | Operating Pressure Range(MPa) | 0.1::1.6 | Mounting position | Vertical +/- 5° |
---|---|---|---|---|---|
Type of mounting | Optionally: Line installation, With accessories | Housing material | Die-cast zinc | Pneumatic connection 1 | Sub-base |
Pneumatic connection 2 | Sub-base | Compressed air filter material | Borosilicate fiber | Condensate drain | Manually rotating |
Manufacturer part # | 192564 |
Please check the type/dimensions/specifications of the part LFMA-D-MIDI in the Micro Filter, LFMA Series series.
How can we improve?
How can we improve?