(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Type | VZ | VZO |
---|---|---|
Pneumatic port | PK-3 | |
Nominal width [mm] | 2 | |
Design | Poppet valve with spring return | |
Type of actuation | Pneumatic | |
Type of mounting | Front panel mounting | |
On mounting frame | ||
Mounting position | Any | |
Valve function | 3/2-way valve, closed, monostable | 3/2-way valve, open, monostable |
Lap | Underlap | |
Manual override | None | |
Exhaust-air function | With flow control | |
Type of control | Direct | |
Pilot air supply | External | |
Direction of flow | Non-reversible | |
Sealing principle | Soft | |
Adjustable delay time [s] | 0.25 to 5 | |
Pause period for reset [ms] | ≥ 55 | ≥ 50 |
Repetition accuracy of time setting [s] | ±0.5 |
Operating pressure [bar] | 2.5 to 8 |
---|---|
Operating/pilot medium | Compressed air to ISO 85731:2010 [7:4:4] |
Note on operating/ pilot medium | Lubricated operation not possible |
Note on forced checking procedure | Switching frequency at least 1/week |
Ambient temperature [℃] | -10 to +60 |
Temperature of medium [℃] | -10 to +60 |
Housing | Die-cast zinc |
---|---|
Seals | Nitrile rubber |
Note on materials | RoHS-compliant |
Part Number |
---|
VZ-3-PK-3 |
VZO-3-PK-3 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 11,702.69 | TIME DELAY VAL. | 1 Piece(s) | Same day | ||
฿ 12,141.30 | TIME DELAY VAL. | 1 Piece(s) | 7 Day(s) |
Loading...
Min. Operating pressure(bar) | 2.5 | Max. Operating pressure(bar) | 8 | Min. Ambient temperature(°C) | -10 |
---|---|---|---|---|---|
Max. Ambient temperature(°C) | 60 | Pneumatic connection | PK-3 | Actuation type | Pneumatic |
Operating medium | Compressed air as per ISO 8573-1:2010 [7:4:4] |
How can we improve?
How can we improve?