(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Type | Predetermining counter |
---|---|
PZV-E-C | |
Constructional design | Mechanical counter with pneumatic drive |
Type of mounting | Panel mounting |
Operating medium | Compressed air in accordance with ISO 85731: 2010 [7:4:4] |
Note on operating/pilot medium | Operation with lubricated medium not possible |
Display | 5-digit |
Reset | Pushbutton or pneumatic signal |
Response pressure | |
Drive [bar] | 0.6 ±0.2 |
Drop-off pressure | |
Drive [bar] | 0.2 ±0.1 |
Reset [bar] | 0.15 ±0.1 |
Min. pulse length | |
Drive [ms] | 10 |
Reset [ms] | 180 |
Min. pause period | |
Drive [ms] | 15 |
Reset [ms] | 50 |
Materials | Housing: Plastic |
Seals: Chloroprene | |
Weight [g] | 150 |
Type | Predetermining counter |
---|---|
PZV-E-C | |
Operating pressure [bar] | 2 to 8 |
Min. reset pressure [bar] | 2 |
Ambient temperature [℃] | 0 to +60 |
Part Number |
---|
PZV-E-C |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 28,887.91 | PREDET. COUNTER | 1 Piece(s) | 30 Day(s) |
Loading...
Min. Operating pressure(bar) | 2 | Max. Operating pressure(bar) | 8 | Min. Ambient temperature(°C) | 0 |
---|---|---|---|---|---|
Max. Ambient temperature(°C) | 60 | Pneumatic connection | M5 | Reset method | Manual key or pneumatic signal |
Min. pulse length for actuator(ms) | 10 | Min. pulse length for reset(ms) | 180 | Operating medium | Compressed air as per ISO 8573-1:2010 [7:4:4] |
Please check the type/dimensions/specifications of the part PZV-E-C in the Predetermining Counter series.
How can we improve?
How can we improve?