(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Valve function | 2/2, normally closed, single solenoid | |
---|---|---|
Design | Poppet valve with spring return | |
Sealing principle | Soft | |
Reset method | Mechanical spring | |
Actuation type | Electric | |
Type of control | Direct | |
Direction of flow | Non-reversible | |
Manual override | None | |
Nominal width [mm] | 4 | |
Standard nominal flow rate [l/min] | 300 | |
Type of mounting | Via through-holes | |
Pneumatic port | 1 | G1/8 |
2 | G1/8 | |
Note on materials | RoHS-compliant |
Operating medium | Compressed air to ISO 85731:2010 [7:4:4] |
---|---|
Operating pressure [bar] | -0.95 to +7 |
Ambient temperature [°C] | -5 to +40 |
Temperature of medium [°C] | -10 to +60 |
Storage temperature [°C] | -40 to +100 |
Certification | c CSA us (OL) |
Part Number |
---|
MC-2-1/8 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 5,545.52 | SOLENOID VALVE | 1 Piece(s) | 8 Day(s) |
Loading...
Pneumatic connection 1 | G1/8 | Pneumatic connection 2 | G1/8 | Pneumatic working port | G1/8 |
---|---|---|---|---|---|
Degree of protection | IP65 | Valve function | 2/2, closed, monostable | Nominal width(mm) | 4 |
Standard nominal flow rate(l/min) | 300 | Flow direction | Non-reversible | Reset method | Mechanical spring |
Switching time off(ms) | 20 | Operating medium | Compressed air as per ISO 8573-1:2010 [7:4:4] | Manual override | None |
Please check the type/dimensions/specifications of the part MC-2-1/8 in the Magnetic valve, MC Series series.
How can we improve?
How can we improve?