(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Illuminating seals are mounted between the plug socket and solenoid coil. The sealing lip points to the coil side, the label to the device socket. The seal is illuminated yellow after the power is switched on.
Operating voltage | 12 to 24 V DC | 230 V AC | |
---|---|---|---|
Operating voltage range [V DC] | 12 to 24 | - | |
Nominal operating voltage AC [V AC] | - | 230 ±10% | |
Protective circuit, max. switch-off voltage [V DC] | yes, 50 | - | |
Degree of contamination | - | 3 | |
Switching position display | LED (yellow) | LED (yellow) | |
Rated output of illuminating seal [mW] | 50 | 330 | |
Impulse withstand voltage [kV] | MF-LD | - | 4 |
MC-LD | - | 4 | |
MEB-LD | - | 2.5 | |
Electrical connection | To EN 175301-803 | ||
Protective earth conductor connection | Yes | ||
Type of mounting | MF-LD | On solenoid valve via M3 central screw | |
MC-LD | On solenoid valve via M3 central screw | ||
MV-LD | On solenoid valve via M3 central screw | ||
ME-LD | On solenoid valve via M3 central screw | ||
MEB-LD | On solenoid valve via M2.5 central screw | ||
Housing material | TPE-U (PU) | ||
Protection class to EN 60529 | IP65 (in assembled state) |
Part Number |
---|
MEB-LD-12-24DC |
MF-LD-12-24DC |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Electrical connection | Mounting Type |
---|---|---|---|---|---|---|---|
฿ 820.77 | ILLUMIN. SEAL | 1 Piece(s) | 8 Day(s) | Rectangular design MSEB | On air solenoid valve with M2.5 central screw | ||
฿ 820.77 | ILLUMIN. SEAL | 1 Piece(s) | 7 Day(s) | Rectangular design MSF | On air solenoid valve with M3 central screw |
Loading...
Housing material | TPE-U(PU) | DC operating voltage range(V) | 12 V to 24 V |
---|
How can we improve?
How can we improve?