Push-in fitting, NPQE Series

Brand :
FESTO

Caution

    Product Description

    Festo NPQE Series Push-in Fitting

    • Push-pull principle for easy assembly
    • Mounting position: Any
    • Coating for R thread
    • Operating pressure: -0.95 to 8 bar
    • Compressed air operation (ISO 8573-1:2010 [7:4:4])
    • Lubricated operation possible
    • Ambient temperature range: -5 to +60°C
    • Corrosion resistance class CRC 1

    Push-in Fittings, NQPE Series

    Fitting

    NPQE-D

    Fitting

    NPQE-L

    Fitting

    NPQE-T

    Specifications

    DesignPush-pull principle
    Mounting positionAny
    Type of seal on screwed trunnionCoating for R thread
    Operating pressure for entire temperature range [bar]-0.95 to 8
    Operating mediumCompressed air to ISO 85731:2010 [7:4:4]
    Note on operating/pilot mediumLubricated operation possible
    Ambient temperature [℃]-5 to +60
    Corrosion resistance class CRC1
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    NPQE-D-R14-Q6-P10 | Push-in fitting, NPQE Series | FESTO | MISUMI Thailand