Linear/swivel Clamp, CLR Series

Brand :
FESTO

Caution

    Product Description

    A combination of linear cylinder and swivel unit in one housing. The clamping finger is also available with a removable rubber cap as an accessory to protect sensitive surfaces.• Swiveling and clamping in one step
    • Adjustable swivel direction
    • Clamping fingers as accessories
    • With optional dust and welding spatter protection
    • Double-acting
    • Magnetic piston for position sensing

    Linear/swivel Clamp

    Linear/swivel Clamp

    Features

    Linear/swivel Clamp

    Specifications

    Piston Diameter1216202532405063
    Pneumatic connectionM5M5M5M5G1/8G1/8G1/8G1/8
    Piston rod threadM3M4M6M6M8M8M10M10
    Operating mediumCompressed air to ISO 85731:2010 [7:4:4]
    Note on operating/pilot mediumLubricated operation possible (in which case lubricated operation will always be required)
    DesignPiston
    Piston rod
    Cylinder barrel
    CushioningElastic cushioning rings/pads at both ends
    Position sensingFor proximity sensor
    Type of mountingWith through-hole
    With female thread
    Via accessories
    Mounting positionAny
    Clamping range≥ 2 mm before the end position is reached
    Clamping stroke [mm]10201020102010201020102020502050
    Total stroke [mm]19292030223223332838283841714373
    Swivel directionRight, leftRight, left, straight
    Swivel angle [°]90 ±490 ±390 ±2
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    CLR-12-20-R-P-A | Linear/swivel Clamp, CLR Series | FESTO | MISUMI Thailand