Proximity sensor, SMT Series

Caution
Product Description
Proximity sensor, SMT Series
Proximity sensors are one of the automation machine equipments. They offer a wide variety of sizes to choose from.
[Feature]
● Shape : For T-Slot or Round slot and Block shape
● Electrical Connection : 3 wire cable
● Special Features : Oil-resistant
● Output Method : NPN and PNP
● DC Operating Voltage Range(V) : 5-30, 7-30 and 10-30
● Wire Length (m.): 0.3, 2.5, 5 and 7.5
[Application]
It is an important component in the automation system ,its primary function is to detect objects without requiring any physical contact.
Proximity sensor, SMT Series
SMT-10M
Features

Specifications
| Design | For C-slot |
|---|---|
| Conforms to | EN 60947-5-2 |
| Certification | RCM trademark |
| CE mark | To EU EMC Directive1) |
| Special features | Oil-resistant |
| Note on materials | Cable free of halogen |
| Free of copper and PTFE | |
| RoHS-compliant |
| Type SMT-10M | PS | NS | ZS |
|---|---|---|---|
| Measured variable | Position | ||
| Measuring principle | Magneto-resistive | ||
| Ambient temperature [℃] | -40 to +70 | ||
| Fused switching field strength at -40 to +70 ℃ [mT] | 1.6 to 3.0 | 1.95 to 2.6 | |
| Fused switching field strength at 25 ℃ [mT] | 1.8 to 2.8 | 2.0 to 2.5 | |
| Switching output | PNP | NPN | Non-contacting, 2-wire |
| Switching element function | N/O contact | ||
| Repetition accuracy of switching output in ± mm [mm] | 0.1 | ||
| Switch-on time [ms] | ≤1.3 | ≤1.3 | ≤1.0 |
| Switch-off time [ms] | ≤1.4 | ≤1.4 | ≤1.0 |
| Max. switching frequency [Hz] | 150 | ||
| Max. output current [mA] | 100 | ||
| Max. output current in mounting kits [mA] | 50 | ||
| Max. switching capacity DC [W] | 2.8 | 2.8 | 2.4 |
| Max. switching capacity DC in mounting kits [W] | 1.5 | 1.2 | |
| Voltage drop [V] | ≤1.7 | ≤1.5 | ≤6 |
| Devices can be switched in parallel | 5 | 3 | 5 |
| Minimum load current [mA] | 0 | 2.4 | |
| Residual current (at room temperature when new) [mA] | .0.05 | .0.15 | .1.5 |
SMT-8M-A
Features

Specifications
| Design | For T-slot | ||||||
|---|---|---|---|---|---|---|---|
| Assembly position | Any | ||||||
| Based on standard | EN 60947-5-2 | ||||||
| Approval certificate | c UL us - Listed (OL) | ||||||
| RCM trademark | |||||||
| CE marking (see declaration of conformity) | To EU EMC Directive | ||||||
| Note on materials | Cable halogen-free, oil-resistant | ||||||
| RoHS-compliant, free of copper and PTFE | |||||||
| Measured variable | Position | ||||||
| Measuring principle | Magneto-resistive | ||||||
| Ambient temperature [℃] | -40 to +85 | ||||||
Switching output
| Type | PS | NS | PO | ZS | PNS | PSO |
|---|---|---|---|---|---|---|
| Switching output | PNP | NPN | PNP | Non-contacting, 2-wire | PNP, NPN switchable | PNP |
| Switching element function | N/O contact | N/O contact | N/C contact | N/O contact | N/O contact | N/C contact, N/O contact switchable |
| Repetition accuracy [mm] | ±0.1 | |||||
| Switch-on time [ms] | ≤1.3 | ≤1.0 | ||||
| Switch-off time [ms] | ≤ 1.4 | ≤1.0 | ||||
| Max. output current [mA] | 100 | 100 | 100 | 80 | 100 | 100 |
| Max. output current in mounting kits [mA] | 100 | 80 | 100 | |||
| Max. switching capacity DC [W] | 2.8 | 2.8 | 2.8 | 1.9 | 2.7 | 2.7 |
| Max. switching capacity DC in mounting kits [W] | 2.8 | 2.8 | 2.8 | 1.5 | 2.7 | 2.7 |
| Max. switching frequency [Hz] | 180 | |||||
| Voltage drop [V] | < 1.5 | < 6 | - | < 2.5 | ||
SMT-C1
Features

Specifications
| Design | Block design |
|---|---|
| Based on standard | EN 60947-5-2 |
| Certification | RCM |
| CE marking (see declaration of conformity) | To EU EMC Directive |
| Note on materials | Free of copper and PTFE |
| Free of halogen | |
| Measuring principle | Magneto-inductive |
| Measured variable | Position |
| Ambient temperature [℃] | -20 to +70 |
| Switching output | PNP |
| Switching element function | N/O contact |
| Switch-on time [ms] | 0 to 0.5 |
| Switch-off time [ms] | 0 to 0.5 |
| Max. output current [mA] | 200 |
| Max. switching capacity DC [W] | 6 |
| Voltage drop [V] | 0 to 1.8 |