Cylinder Signal Generator

Brand :
FESTO

Caution

    Product Description

    Cylinder Signal Generator
    Cylinder Signal Generator is a pneumatic signal generator for cylinders
    [Feature]
    ● Shape : Poppet Valve
    ● Operating Pressure (bar) : 1-8
    ● Mounting Mode :
    PPL-1/4 - Hollow screw G1/4
    PPL-1/8 - Hollow screw G1/8
    ● Ambient Temperature (°C) : –10 ... +60
    ● Materials :
    Housing, Cover and Insert : Plastic
    Hollow Screw: Al
    Seal : Perbunan
    [Application]
    It is an important component in the automation system ,its primary function is to detect objects without requiring any physical contact.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    PPL-1/8 | Cylinder Signal Generator | FESTO | MISUMI Thailand