Rotary actuator, DAPS Series

Brand :
FESTO

Caution

    Product Description

    [Specifications]
    The compact and robust quarter turn actuator DAPS with lever-rocker kinematics is specially designed to meet the requirements of the process industry.
    • High breakaway torques
    • Approved in accordance with Directive 2014/34/EU (ATEX)
    • Flange hole pattern to ISO 5211
    • Mounting hole pattern to VDI/VDE 3845
    • Available with handwheel as a manual emergency override
    • Corrosion-resistant variant made from stainless steel

    Rotary actuator, DAPS Series

    Rotary actuator, DAPS Series

    Features

    Rotary actuator, DAPS Series
    Rotary actuator, DAPS Series
    Rotary actuator, DAPS Series

    Specifications

    Size00080015 ... 03600480 ... 09601440 ... 19202880 ... 57608000
    Pneumatic connectionG1/8G1/8G1/4G1/4G3/8G3/8
    DesignScotch yoke system
    Mode of operationDouble-acting
    Mounting positionAny
    Position sensingWithout
    CushioningNo cushioning
    Swivel angle [°]90
    End-position adjusting range at 0° [°]
    DAPS ... R- ...--1 to +9±5
    DAPS ... R- ... T4--1 to +9-
    DAPS ... R- ... T6--1 to +9±5-
    End-position adjusting range at 90°
    DAPS ... R- ...-85 to 95
    DAPS ... R- ... T4-
    DAPS ... R- ... T6-85 to 95-
    Closing directionCloses to the right

    Operating and environmental conditions

    Size00080015 ... 03600480 ... 09601440 ... 19202880 ... 57608000
    Nominal operating pressure [bar]5.6
    Operating pressure [bar]
    DAPS ... R- ...1 to 8.41 to 7
    DAPS ... R- ... T43 to 8.4-
    DAPS ... R- ... T63 to 8.4-
    Operating mediumCompressed air to ISO 85731:2010 [7:4:4]
    Note on operating/pilot mediumLubricated operation possible (in which case lubricated operation will always be required)
    Ambient temperature [℃]
    DAPS ... R- ...-20 to +80
    DAPS ... R- ... T4--20 to +150-
    DAPS ... R- ... T6--50 to +60-
    Corrosion resistance class CRC3
    Process valve connection to standardISO 5211
    Valve connection conforms to standardVDI/VDE 3845 (NAMUR)
    Safety integrity level (SIL)Up to SIL 2 high demand mode
    Up to SIL 2 low demand mode
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    DAPS-0030-090-R-F04 | Rotary actuator, DAPS Series | FESTO | MISUMI Thailand