Mini slider, DGST Series

Brand :
FESTO
Caution
Product Description
Festo DGST Series Mini Slider
- Twin piston, piston rod, slide, and yoke design
- Double-acting operation
- Various mounting options (through-hole, female thread)
- Pneumatic connections (M3 to G1/8)
- Stroke lengths from 10 to 200 mm
- Multiple cushioning options
- Ambient temperature range -10°C to +60°C
- Compressed air operation (ISO 8573-1:2010 [7:4:4])
- Corrosion resistance class CRC 1
Mini slider, DGST Series
Features

Specifications
| Size | 6 | 8 | 10 | 12 | 16 | 20 | 25 | |
|---|---|---|---|---|---|---|---|---|
| Design | Twin piston, piston rod, slide, yoke | |||||||
| Guide | Recirculating ball bearing guide | Three-part cage guide | ||||||
| Mode of operation | Double-acting | |||||||
| Type of mounting | Via through-hole | |||||||
| Via female thread | ||||||||
| Pneumatic connection | M3 | M5 | G1/8 | |||||
| Stroke [mm] | 10 to 50 | 10 to 80 | 10 to 100 | 10 to 100 | 10 to 150 | 10 to 200 | 10 to 200 | |
| Cushioning [mm] | DGST-...-E1 | Elastic cushioning at both ends, without end-position adjustment | ||||||
| DGST-...-P | Elastic cushioning at both ends, non-adjustable, with end-position adjustment | |||||||
| DGST-...-Y12 | Shock absorbers at both ends, self-adjusting, with end-position adjustment (available from strokes of 30 mm) | |||||||
| Max. cushioning length [mm] | DGST-...-E1 | 0.25/0.9 | 0.5/1.5 | 0.6/1.6 | 0.5/1.1 | 0.6/0.8 | 0.5/1 | 0.5/1.2 |
| DGST-...-P | 0.9 | 1.8 | 1.8 | 2 | 1.8 | 2 | 2 | |
| DGST-...-Y12 | 4 | 4 | 4 | 5 | 5 | 8 | 10 | |
| Position sensing | Via proximity sensor | |||||||
| Mounting position | Any | |||||||
| Max. speed [m/s] | DGST-...-E1 | 0.5 | ||||||
| DGST-...-P | 0.5 | 0.8 | ||||||
| DGST-...-Y12 | 0.5 | |||||||
| Repetition accuracy [mm] | DGST-...-E1 | ≤ 0.3 | ||||||
| DGST-...-P | ≤ 0.3 | |||||||
| DGST-...-Y12 | ≤ 0.02 | |||||||
Operating and environmental conditions
| Size | 6 | 8 | 10 | 12 | 16 | 20 | 25 | |
|---|---|---|---|---|---|---|---|---|
| Operating medium | Compressed air to ISO 85731:2010 [7:4:4] | |||||||
| Information on the operating medium | Lubricated operation possible (in which case lubricated operation will always be required) | |||||||
| Operating pressure | [MPa] | 0.15 to 0.8 | 0.1 to 0.8 | |||||
| [bar] | 1.5 to 8 | 1 to 8 | ||||||
| Ambient temperature [℃] | -10 to +60 | |||||||
| Corrosion resistance class CRC | 1 | |||||||
Forces and impact energy
| Size | 6 | 8 | 10 | 12 | 16 | 20 | 25 | |
|---|---|---|---|---|---|---|---|---|
| Theoretical force at 6 bar, advancing [N] | 34 | 60 | 94 | 136 | 241 | 377 | 589 | |
| Theoretical force at 6 bar, retracting [N] | 25 | 45 | 79 | 102 | 207 | 317 | 495 | |
| Impact energy in the end positions [Nm] | DGST-...-E1 | 0.005 | 0.03 | 0.05 | 0.07 | 0.15 | 0.2 | 0.3 |
| DGST-...-P | 0.018 | 0.05 | 0.08 | 0.12 | 0.25 | 0.35 | 0.45 | |
| DGST-...-Y12, per stroke | 0.09 | 0.18 | 0.28 | 0.48 | 0.85 | 1.9 | 3.6 | |
| Max. operating frequency [Cycles/min] | DGST-...-Y12 | 50 | 80 | 80 | 80 | 70 | 50 | 50 |