1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Shock absorber, YSRW Series (Part Number)

SHOCK ABSORBER

Shock absorber, YSRW Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,864.45/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Specifications]
• Cushioning with self-adjusting, progressive hydraulic shock absorber (YSRW)
• Slowly increasing cushioning force curve
• Adjustable cushioning stroke
• End-position sensing with proximity sensors SME/SMT-8
• Precision end-position adjustment
• Stop elements YSRWJ can be used for a wide variety of applications in handling and assembly technology.

Shock absorber, YSRW Series

Shock absorber, YSRW Series

Features

Shock absorber, YSRW Series

Specifications

Size57810121620
Stroke [mm]8101417202634
Mode of operationHydraulic shock absorbers with return spring
Single acting, pushing
CushioningSelf-adjustable
Cushioning length [mm]8101417202634
Type of mountingWith locknut
Impact velocity [m/s]0.1 to 20.1 to 3
Mounting positionAny
Product weight [g]818345478190330
Ambient temperature [℃]-10 to +80
Corrosion resistance class CRC2
Part Number
YSRW-DGC-40-GF
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMax. Absorbed Energy
(J)
Body Material Max. Collision Velocity
(m/s)
Max. Resisting Force Value
(N)
Size Piston rod material Seals material Reset time at room temperature
(s)
Reset time at min. ambient temperature
(s)
Cushioning length
(mm)
Max. Residual energy
(J)
Resetting force
(N)
Corrosion resistance class (CRC) LABS (PWIS) conformity Note on materials Cushioning Mounting position Position sensing Mode of operation Ambient temperature
(℃)
Weight

฿ 5,965.72

SHOCK ABSORBER 1 Piece(s) 31 Day(s) -[Steel] High-alloy steel3-40-------2 - Moderate corrosiontressVDMA24364-B1/B2-LRoHS-compliantSelf-adjusting Soft characteristic curveAnyNoneSingle-acting Pushing-10 ... 80 -

Loading...

  1. 1
 

Basic Information

Type of mounting With lock nut

Please check the type/dimensions/specifications of the part YSRW-DGC-40-GF in the Shock absorber, YSRW Series series.

Products with similar specification

Part Number
YSRW-DGC-18-GF
YSRW-DGC-18-KF
YSRW-DGC-25-GF
YSRW-DGC-40/50-B
YSRW-DGC-63
YSRW-DGC-8
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMax. Absorbed Energy
(J)
Body Material Max. Collision Velocity
(m/s)
Max. Resisting Force Value
(N)
Size Piston rod material Seals material Reset time at room temperature
(s)
Reset time at min. ambient temperature
(s)
Cushioning length
(mm)
Max. Residual energy
(J)
Resetting force
(N)
Corrosion resistance class (CRC) LABS (PWIS) conformity Note on materials Cushioning Mounting position Position sensing Mode of operation Ambient temperature
(℃)
Weight

฿ 3,985.48

1 Piece(s) 31 Day(s) -[Steel] High-alloy steel3-18-------2 - Moderate corrosiontressVDMA24364-B1/B2-LRoHS-compliantSelf-adjusting Soft characteristic curveAnyNoneSingle-acting Pushing-10 ... 80 -

฿ 5,282.98

1 Piece(s) 31 Day(s) -[Steel] High-alloy steel3-18-------2 - Moderate corrosiontressVDMA24364-B1/B2-LRoHS-compliantSelf-adjusting Soft characteristic curveAnyNoneSingle-acting Pushing-10 ... 80 -

฿ 5,282.98

1 Piece(s) 30 Day(s) ----25High-alloy steel---------------

฿ 7,397.76

1 Piece(s) 31 Day(s) -[Steel] High-alloy steel3-40, 50-------2 - Moderate corrosiontressVDMA24364-B2-LRoHS-compliantSelf-adjusting Soft characteristic curveAnyNoneSingle-acting Pushing-10 ... 80 -

฿ 10,112.78

1 Piece(s) 31 Day(s) -[Steel] High-alloy steel3-63-------2 - Moderate corrosiontressVDMA24364-B1/B2-LRoHS-compliantSelf-adjusting Soft characteristic curveAnyNoneSingle-acting Pushing-10 ... 80 -

฿ 3,864.45

1 Piece(s) 31 Day(s) -[Steel] High-alloy steel2-8-------2 - Moderate corrosiontressVDMA24364-B1/B2-LRoHS-compliantSelf-adjusting Soft characteristic curveAnyNoneSingle-acting Pushing-10 ... 80 -