(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Specifications]
• Cushioning with self-adjusting, progressive hydraulic shock absorber (YSRW)
• Slowly increasing cushioning force curve
• Adjustable cushioning stroke
• End-position sensing with proximity sensors SME/SMT-8
• Precision end-position adjustment
• Stop elements YSRWJ can be used for a wide variety of applications in handling and assembly technology.
Size | 5 | 7 | 8 | 10 | 12 | 16 | 20 |
---|---|---|---|---|---|---|---|
Stroke [mm] | 8 | 10 | 14 | 17 | 20 | 26 | 34 |
Mode of operation | Hydraulic shock absorbers with return spring | ||||||
Single acting, pushing | |||||||
Cushioning | Self-adjustable | ||||||
Cushioning length [mm] | 8 | 10 | 14 | 17 | 20 | 26 | 34 |
Type of mounting | With locknut | ||||||
Impact velocity [m/s] | 0.1 to 2 | 0.1 to 3 | |||||
Mounting position | Any | ||||||
Product weight [g] | 8 | 18 | 34 | 54 | 78 | 190 | 330 |
Ambient temperature [℃] | -10 to +80 | ||||||
Corrosion resistance class CRC | 2 |
Part Number |
---|
YSRW-DGC-12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Max. Absorbed Energy (J) | Body Material | Max. Collision Velocity (m/s) | Max. Resisting Force Value (N) | Size | Piston rod material | Seals material | Reset time at room temperature (s) | Reset time at min. ambient temperature (s) | Cushioning length (mm) | Max. Residual energy (J) | Resetting force (N) | Corrosion resistance class (CRC) | LABS (PWIS) conformity | Note on materials | Cushioning | Mounting position | Position sensing | Mode of operation | Ambient temperature (℃) | Weight |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,864.45 | SHOCK ABSORBER | 1 Piece(s) | 31 Day(s) | - | [Steel] High-alloy steel | 2 | - | 12 | - | - | - | - | - | - | - | 2 - Moderate corrosiontress | VDMA24364-B1/B2-L | RoHS-compliant | Self-adjusting Soft characteristic curve | Any | None | Single-acting Pushing | -10 ... 80 | - |
Loading...
Type of mounting | With lock nut |
---|
Please check the type/dimensions/specifications of the part YSRW-DGC-12 in the Shock absorber, YSRW Series series.
Part Number |
---|
YSRW-12-20 |
YSRW-8-14 |
YSRW-DGC-18-GF |
YSRW-DGC-18-KF |
YSRW-DGC-25-GF |
YSRW-DGC-25-KF |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Max. Absorbed Energy (J) | Body Material | Max. Collision Velocity (m/s) | Max. Resisting Force Value (N) | Size | Piston rod material | Seals material | Reset time at room temperature (s) | Reset time at min. ambient temperature (s) | Cushioning length (mm) | Max. Residual energy (J) | Resetting force (N) | Corrosion resistance class (CRC) | LABS (PWIS) conformity | Note on materials | Cushioning | Mounting position | Position sensing | Mode of operation | Ambient temperature (℃) | Weight |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,804.68 | 1 Piece(s) | 5 Day(s) | 41000 | [Steel] Steel, Galvanized | - | 1000 | 12 | High-alloy steel | NBR | 0.3 | 1 s | 20 | 0.05 | 5 | - | - | - | - | - | - | - | - | 78 g | ||
฿ 5,020.38 | 1 Piece(s) | 4 Day(s) | 21000 | [Steel] High-alloy steel | - | 500 | 8 | High-alloy steel | NBR | 0.2 | 1 s | 14 | 0.02 | 2.5 | - | - | - | - | - | - | - | - | 34 g | ||
฿ 3,985.48 | 1 Piece(s) | 31 Day(s) | - | [Steel] High-alloy steel | 3 | - | 18 | - | - | - | - | - | - | - | 2 - Moderate corrosiontress | VDMA24364-B1/B2-L | RoHS-compliant | Self-adjusting Soft characteristic curve | Any | None | Single-acting Pushing | -10 ... 80 | - | ||
฿ 5,282.98 | 1 Piece(s) | 31 Day(s) | - | [Steel] High-alloy steel | 3 | - | 18 | - | - | - | - | - | - | - | 2 - Moderate corrosiontress | VDMA24364-B1/B2-L | RoHS-compliant | Self-adjusting Soft characteristic curve | Any | None | Single-acting Pushing | -10 ... 80 | - | ||
฿ 5,282.98 | 1 Piece(s) | 30 Day(s) | - | - | - | - | 25 | High-alloy steel | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
฿ 5,965.72 | 1 Piece(s) | 31 Day(s) | - | [Steel] High-alloy steel | 3 | - | 25 | - | - | - | - | - | - | - | 2 - Moderate corrosiontress | VDMA24364-B1/B2-L | RoHS-compliant | Self-adjusting Soft characteristic curve | Any | None | Single-acting Pushing | -10 ... 80 | - |
How can we improve?
How can we improve?