(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
- Shock absorber DYSW series from FESTO.
- Hydraulic shock absorber with path-controlled flow control function.
- Slowly increasing cushioning force curve.
- Long cushioning stroke (6, 8, 10, 14, 17, 20 mm).
- Suitable for low-vibration operation.
- Short cycle times possible.
- Maintenance-free.
- Metal end position on the housing.
- Continuous mounting thread with internal hex.
- Operating Environment Temperature: -10 to 80℃
- Impact velocity (m/s): 0.1 to 3
- To increase the service life: Prevent dirt or liquids getting into the inner chamber of the piston via the piston rod (e.g., by using a cover).
Size | 4 | 5 | 7 | 8 | 10 | 12 |
---|---|---|---|---|---|---|
Stroke [mm] | 6 | 8 | 10 | 14 | 17 | 20 |
Mode of operation | Hydraulic shock absorber with spring return | |||||
Single acting, pushing | ||||||
Cushioning | Self-adjusting, soft characteristic curve | |||||
Cushioning length [mm] | 6 | 8 | 10 | 14 | 17 | 20 |
Type of mounting | With lock nut | |||||
Impact velocity [m/s] | 0.1 to 2 | 0.1 to 3 | ||||
Assembly position | Any | |||||
Product weight [g] | 6 | 11 | 21 | 42 | 67 | 91 |
Ambient temperature [℃] | -10 to +80 |
Part Number |
---|
DYSW-7-10-Y1F |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 3,710.58 | SHOCK ABSORBER | 1 Piece(s) | 4 Day(s) |
Loading...
Max. Absorbed Energy(J) | 15000 | Body Material | High-alloy steel | Max. Resisting Force Value(N) | 300 |
---|---|---|---|---|---|
Type of mounting | With lock nut | Size | 7 | Piston rod material | High-alloy steel |
Seals material | NBR | Reset time at room temperature(s) | 0.2 | Reset time at min. ambient temperature(s) | 1 |
Cushioning length(mm) | 10 | Max. Residual energy(J) | 0.01 | Resetting force(N) | 1.2 |
Weight | 21 g |
Please check the type/dimensions/specifications of the part DYSW-7-10-Y1F in the Shock absorber, DYSW Series series.
How can we improve?
How can we improve?