1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Shock absorber, DYSS Series (Part Number)

SHOCK ABSORBER

Shock absorber, DYSS Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,359.10/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
• Shock absorbers at both ends, self-adjusting,
with end-position adjustment
[Features]
• Only possible from a stroke of 30 mm
• Set minimum stroke ≥ 2x stroke length

 
Part Number
DYSS-2-4-Y1F
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSStroke S
(mm)
Max. Absorbed Energy
(J)
Max. Resisting Force Value
(N)
Type of mounting Size Reset time at room temperature
(s)
Cushioning length
(mm)
Max. Residual energy
(J)
Resetting force
(N)
Manufacturer part # Weight

฿ 2,903.30

SHOCK ABSORBER 1 Piece(s) 31 Day(s) 10427060With lock nut20.540.0030.780817671 g

Loading...

  1. 1

Basic Information

Body Material High-alloy steel Piston rod material High-alloy steel Seals material NBR
Reset time at min. ambient temperature(s) 1

Please check the type/dimensions/specifications of the part DYSS-2-4-Y1F in the Shock absorber, DYSS Series series.

Products with similar specification

Part Number
DYSS-5-5-Y1F
DYSS-G8-10-10-Y1F
DYSS-G8-2-4-Y1F
DYSS-G8-8-8-Y1F
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSStroke S
(mm)
Max. Absorbed Energy
(J)
Max. Resisting Force Value
(N)
Type of mounting Size Reset time at room temperature
(s)
Cushioning length
(mm)
Max. Residual energy
(J)
Resetting force
(N)
Manufacturer part # Weight

฿ 2,903.30

1 Piece(s) 30 Day(s) 1058000200With lock nut50.250.010.980817707 g

฿ 2,879.39

1 Piece(s) 30 Day(s) -1025000700With threaded sleeve250.2100.0348073917105 g

฿ 2,684.35

1 Piece(s) 5 Day(s) -427060With threaded sleeve20.540.0030.780739113.9 g

฿ 2,359.10

1 Piece(s) 30 Day(s) -818000500With threaded sleeve200.280.022.5807391657 g