1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Shock Absorber Retainer

SH.ABS.RETAINER

Shock Absorber Retainer
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,554.15/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Accessories for toothed belt axes

 
Part Number
KYE-120
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,554.15

SH.ABS.RETAINER 1 Piece(s) 30 Day(s)

Loading...

  1. 1

Basic Information

Body Material Aluminum Size 120 Weight 678 g

Please check the type/dimensions/specifications of the part KYE-120 in the Shock Absorber Retainer series.