(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Multi-pin Plug Distributor from Festo
General technical data | |
---|---|
Electrical connection technology for I/O | M8, 3-pin |
Type of mounting | Either via H-rail or through-hole |
Operating voltage range [V DC] | 10 to 30 |
Acceptable current load [A] | 4 |
Acceptable current load per [A] slot | 1 |
Protection class to EN 60529 | IP65 in mounted status |
Materials | |
Housing | Reinforced PA6 |
Socket | Brass |
Operating and environmental conditions | |
Ambient temperature [℃] | -20 to +80 |
Part Number |
---|
MPV-E/A08-M8 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 5,059.88 | MULTIPIN DISTRI | 1 Piece(s) | 30 Day(s) |
Loading...
Type of mounting | With through-hole / With H-rail | Product weight | 100 g | Electrical connection technology I/O | 3-pin M8 |
---|---|---|---|---|---|
DC operating voltage range | 10 V to 30 V | Acceptable current load per slot | 1 A | Current rating | 4 A |
Degree of protection | In mounted state - IP65as per IEC 60529 | Ambient temperature | -20 °C to 80 °C | Housing material | PA6-reinforced |
Socket Material | Brass |
Please check the type/dimensions/specifications of the part MPV-E/A08-M8 in the Multi-pin plug distributor, MPV Series series.
How can we improve?
How can we improve?