Displayment Encoder, MLO-POT Series

Caution
Product Description
[Specifications]
• Output signal: Analog
• Measuring principle of linear potentiometer: Analog
• Ambient temperature: -30 °C to 100 °C
• Covering material: Steel
• Slide carriage housing material: Die-cast aluminum, Polymer
• Slide carriage coupling material: Steel
[For MLO-POT-300-LWG]
• Electrical connection: Rectangular design, Plug, 4-pin, 16 mm
• Design: With connecting rod, Round profile
• Material of assembly brackets: PEI
[For MLO-POT-1500-TLF]
• Electrical connection: Rectangular design, 4-pin Plug, as per DIN 43650 Form A
• Design: Open profile with sliding carriage and cover strip
• Material of connecting rod: High-alloy stainless steel
• Material of bearing seal: NBR
• Material of rod seal: PTFE
Displayment Encoder

Specifications
| Stroke | 225 | 300 | 360 | 450 | 500 | 600 | 750 | 1000 | 1250 | 1500 | 1750 | 2000 | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Constructional design | Open profile with cover strip and sliding cartridge | |||||||||||||
| Measuring principle | Analogue displacement encoder, with contact and absolute measurement | |||||||||||||
| Resolution [mm] | 0.01 | |||||||||||||
| Max. speed of travel [m/s] | 10 | |||||||||||||
| Max. acceleration [m/s2] | 200 | |||||||||||||
| Mounting position | ||||||||||||||
| Driver, ball coupling | Angle offset [°] | ±1 | ||||||||||||
| Parallel offset [mm] | ±1.5 | |||||||||||||
| Service life | Strokes [10℃] | Typical 100 | ||||||||||||
| Connection | 4-pin plug, type A DIN 43 650 | |||||||||||||
| Product weight [g] | 900 | 1000 | 1100 | 1200 | 1300 | 1500 | 1800 | 2200 | 2500 | 3000 | 3500 | 3900 | ||
| Power supply [V DC] | 10 | |||||||||||||
| Max. current consumption [mA] | 4 | |||||||||||||
| Wiper current recommended μA] | < 1 | |||||||||||||
| Wiper current maximum μA] | 10 | |||||||||||||
| Connection resistance [kΩ] | 5 | 5 | 5 | 5 | 5 | 5 | 10 | 10 | 10 | 20 | 20 | 20 | ||
| Connection resistance tolerance [%] | ±20 | |||||||||||||
| Independent linearity [%] | 0.07 | 0.06 | 0.05 | 0.05 | 0.05 | 0.05 | 0.04 | 0.04 | 0.03 | 0.03 | 0.03 | 0.02 | ||
| Temperature coefficient [ppm/°K] | 5 | |||||||||||||
| Interface | Analogue | |||||||||||||