(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Brand]Oriental Motor
[Gearhead]
・ Parallel shaft gearhead
[Voltage Specifications]
・AC100V
Speed control, position control, up/down drive, and torque limiting are just some of the scenes in which servo motors are used.
[Features]
・ Rotational speed range 2 to 4,000 r/min
・ Speed fluctuation rate ±0.05%
・ Built-in positioning function in driver
・ Driving data 16 points
・ Supports vertical drive
・ Output torque can be limited
・ Easy setting with support software MEXE02
・ Driver for easy wiring and installation
・ Lineup 30 to 400 W
Type | Motor Unit | Motor Type | Standard | Main Body Shape | Square |
---|---|---|---|---|---|
Voltage Specifications | AC100 Type | Power Supply | Single-phase | Gear Head Type | Parallel Shafts |
Velocity Control Range(r/min) | 2 to 4000 |
Please check the type/dimensions/specifications of the part BXM230-A2 in the Brushless Motor, BXII Series series.
Part Number |
---|
BXM230-GFS |
BXM230M-A2 |
BXM230M-GFS |
BXM460-A2 |
BXM460-GFS |
BXM460M-A2 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Square Flange Dim. A (mm) | Rated Output (W) | Electromagnetic Brakes | Shaft end shape |
---|---|---|---|---|---|---|---|---|
฿ 13,112.58 | 1 Piece(s) | 13 Day(s) | 60 | 30 | No | Parallel shaft gearhead | ||
฿ 20,575.57 | 1 Piece(s) | 13 Day(s) | 60 | 30 | Presence | Round Shaft Type | ||
฿ 20,575.57 | 1 Piece(s) | 13 Day(s) | 60 | 30 | Presence | Parallel shaft gearhead | ||
฿ 13,749.06 | 1 Piece(s) | 15 Day(s) | 80 | 60 | No | Round Shaft Type | ||
฿ 13,749.06 | 1 Piece(s) | 13 Day(s) | 80 | 60 | No | Parallel shaft gearhead | ||
฿ 21,242.39 | 1 Piece(s) | 13 Day(s) | 80 | 60 | Presence | Round Shaft Type |
How can we improve?
How can we improve?