1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Brushless Motor, Driver Single Unit, BLH Series (BLH2D15-K)

ORI BLH SERIES

Brushless Motor, Driver Single Unit, BLH Series (BLH2D15-K)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Brand]Oriental Motor
[Power Supply Voltage]
・DC24V
Compact and low profile motor and driver with enhanced performance and functions.
In addition to the performance unique to brushless motors such as wide speed range and quietness, it is equipped with easy-to-use functions such as easy setting, real-time monitor, and torque limit.
[Features]
・ Rotational speed range 80 to 3,000 r/min
・ Number of speed settings up to 8 points
・ Reduced noise by about 13 dB compared to conventional models
・ Torque limit and deceleration stop are possible
・ Operation data can be set from a personal computer or higher-level system
・ Real-time monitor of operating status




Part Number
BLH2D15-K SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSOutput Details
(W)
Detailed Type

฿ 4,230.00

฿ 3,263.45

ORI BLH SERIES 1 Piece(s) Same day -15Analog setting type

Loading...

  1. 1
 

Basic Information

Type Driver Unit Power Supply Voltage DC24V

Please check the type/dimensions/specifications of the part BLH2D15-K in the Brushless Motor, Driver Single Unit, BLH Series series.

Products with similar specification

Part Number
BLH2D15-KD
BLH2D15-KR
BLH2D30-K
BLH2D30-KD
BLH2D30-KR
BLH2D50-K
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSOutput Details
(W)
Detailed Type

฿ 5,286.67

1 Piece(s) 9 Day(s) -15Digital setting type

฿ 5,750.00

1 Piece(s) 18 Day(s) -15RS-485 communication type

฿ 4,230.00

1 Piece(s) 9 Day(s) 1030Analog setting type

฿ 5,286.67

1 Piece(s) 9 Day(s) -30Digital setting type

฿ 5,750.00

1 Piece(s) 18 Day(s) -30RS-485 communication type

฿ 4,660.00

1 Piece(s) Same day -50Analog setting type