1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Stepper Motor, UPKW Series (Part Number)

ORI STEPPING MOTOR

Stepper Motor, UPKW Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 3,799.61/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

- Stepping Motor, UPKW Series from ORIENTAL MOTOR.
- Compact Drivers, The UPK•W series drivers are only 5.31 inch (135mm) high and therefore, keep the installation area small. They also come with a built-in mounting bracket for easy installation.
- The UPK•W series does more than provide higher torque. It is also designed so that the motor produces less vibration, and a new driver has been developed to include a vibration control circuit to dramatically reduce vibration in the mid-speed range (1-5kHz).

 
Part Number
PK564BW-T10 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSquare Flange Size A
(mm)
Step Angle
(°)
Excitation maximum static torque (details)
(N·m)
Reducer Backlash
(°)
Excitation maximum static torque (classification)
(N·m)
Electromagnetic Brake Reduction Ratio Cable Length
(m)
Shaft Shape Gearhead type

฿ 12,505.23

฿ 10,459.37

ORI STEPPING MOTOR 1 Piece(s) 18 Day(s) 600.072-Presence0.25-N/A104Double shaftTH

Loading...

  1. 1

Basic Information

Type Details Motor Unit Power Supply Five-phase Voltage Specifications DC Specifications
Control Method Open loop Drive Method Unipolar

Please check the type/dimensions/specifications of the part PK564BW-T10 in the Stepper Motor, UPKW Series series.

Products with similar specification

Part Number
PK543AW-T30
PK543AW-T7.2
PK543AWM
PK564BW-T20
PK564BW-T3.6
PK564BW-T30
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipSquare Flange Size A
(mm)
Step Angle
(°)
Excitation maximum static torque (details)
(N·m)
Reducer Backlash
(°)
Excitation maximum static torque (classification)
(N·m)
Electromagnetic Brake Reduction Ratio Cable Length
(m)
Shaft Shape Gearhead type

฿ 10,683.49

1 Piece(s) 18 Day(s) 420.024-Presence0.25-N/A303Single shaftTH

฿ 9,996.02

1 Piece(s) 18 Day(s) 420.1-Presence0.42-N/A7.23Single shaftTH

฿ 11,729.80

1 Piece(s) 18 Day(s) 420.720.061No-0.1 or LessAvailable-3Single shaftStandard

฿ 12,505.23

1 Piece(s) 18 Day(s) 600.036-Presence0.17-N/A204Double shaftTH

฿ 11,817.76

1 Piece(s) 18 Day(s) 600.2-Presence0.59-N/A3.64Double shaftTH

฿ 12,505.23

1 Piece(s) 18 Day(s) 600.024-Presence0.17-N/A304Double shaftTH