(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
- Stepping Motor, UPKW Series from ORIENTAL MOTOR.
- Compact Drivers, The UPK•W series drivers are only 5.31 inch (135mm) high and therefore, keep the installation area small. They also come with a built-in mounting bracket for easy installation.
- The UPK•W series does more than provide higher torque. It is also designed so that the motor produces less vibration, and a new driver has been developed to include a vibration control circuit to dramatically reduce vibration in the mid-speed range (1-5kHz).
Part Number |
---|
PK543AW-T3.6 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Square Flange Size A (mm) | Step Angle (°) | Excitation maximum static torque (details) (N·m) | Reducer | Backlash (°) | Excitation maximum static torque (classification) (N·m) | Electromagnetic Brake | Reduction Ratio | Cable Length (m) | Shaft Shape | Gearhead type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 9,996.02 ฿ 8,373.67 | ORI STEPPING MOTOR | 1 Piece(s) | 18 Day(s) | 42 | 0.2 | - | Presence | 0.75 | - | N/A | 3.6 | 3 | Single shaft | TH |
Loading...
Type Details | Motor Unit | Power Supply | Five-phase | Voltage Specifications | DC Specifications |
---|---|---|---|---|---|
Control Method | Open loop | Drive Method | Unipolar |
Please check the type/dimensions/specifications of the part PK543AW-T3.6 in the Stepper Motor, UPKW Series series.
Part Number |
---|
PK543AW |
PK543AW-T10 |
PK543AW-T30 |
PK543AW-T7.2 |
PK543AWM |
PK543BW |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Square Flange Size A (mm) | Step Angle (°) | Excitation maximum static torque (details) (N·m) | Reducer | Backlash (°) | Excitation maximum static torque (classification) (N·m) | Electromagnetic Brake | Reduction Ratio | Cable Length (m) | Shaft Shape | Gearhead type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,799.61 | 1 Piece(s) | 20 Day(s) | 42 | 0.72 | - | No | - | - | N/A | - | 3 | Single shaft | Standard | ||
฿ 10,683.49 | 1 Piece(s) | 18 Day(s) | 42 | 0.072 | - | Presence | 0.42 | - | N/A | 10 | 3 | Single shaft | TH | ||
฿ 10,683.49 | 1 Piece(s) | 18 Day(s) | 42 | 0.024 | - | Presence | 0.25 | - | N/A | 30 | 3 | Single shaft | TH | ||
฿ 9,996.02 | 1 Piece(s) | 18 Day(s) | 42 | 0.1 | - | Presence | 0.42 | - | N/A | 7.2 | 3 | Single shaft | TH | ||
฿ 11,729.80 | 1 Piece(s) | 18 Day(s) | 42 | 0.72 | 0.061 | No | - | 0.1 or Less | Available | - | 3 | Single shaft | Standard | ||
฿ 3,920.22 | 1 Piece(s) | 18 Day(s) | 42 | 0.72 | - | No | - | - | N/A | - | 3 | Double shaft | Standard |
How can we improve?
How can we improve?