(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
- Stepping Motors, PK Series from ORIENTAL MOTOR.
- Four basic step angles are available (0.36°, 0.72°, 0.9°and 1.8°).
- A wide range of frame sizes are also available from 20 mm (0.79 in.) up to 85 mm (3.35 in.).
- Five geared solutions are available in the same frame sizes up to 90 mm (3.54 in.) and come pre-assembled.
- Encoder options are also available as a standard offering.
- Motor windings come in various specifications.
Part Number |
---|
PK258-02B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Square Flange Size A (mm) | Power Supply | Voltage Specifications | Control Method | Step Angle (°) | Excitation maximum static torque (details) (N·m) | Reducer | Drive Method | Backlash (°) | Excitation maximum static torque (classification) (N·m) | Electromagnetic Brake | Main Body Length L / L1 (mm) | Reduction Ratio | Shaft Shape | Encoder | Gearhead type | Accessory | Specifications | Connection | Rated Current | Connection Cable Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,168.04 ฿ 3,451.14 | ORI STEPPING MOTOR | 1 Piece(s) | 18 Day(s) | 50 | Two-phase | DC Specifications | Open loop | 1.8 | 1.2 | No | Unipolar | - | ~1.2 | N/A | - | - | Double shaft | N/A | Standard | - | Standard | Unipolar 6 lead wire | 2 A/phase | Lead method |
Loading...
Type Details | Motor Unit |
---|
Please check the type/dimensions/specifications of the part PK258-02B in the Stepper Motor, PK Series series.
Part Number |
---|
PK243-02B |
PK243-03A |
PK243-03B |
PK264-01A |
PK264-01B |
PK264-02A |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Square Flange Size A (mm) | Power Supply | Voltage Specifications | Control Method | Step Angle (°) | Excitation maximum static torque (details) (N·m) | Reducer | Drive Method | Backlash (°) | Excitation maximum static torque (classification) (N·m) | Electromagnetic Brake | Main Body Length L / L1 (mm) | Reduction Ratio | Shaft Shape | Encoder | Gearhead type | Accessory | Specifications | Connection | Rated Current | Connection Cable Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,557.29 | 1 Piece(s) | 18 Day(s) | 42 | Two-phase | DC Specifications | Open loop | 1.8 | 0.16 | No | Unipolar | - | ~0.2 | - | - | - | Double shaft | N/A | Standard | - | Standard | Unipolar 6 lead wire | 0.4 A/phase | Lead method | ||
฿ 2,454.78 | 1 Piece(s) | 18 Day(s) | 42 | Two-phase | DC Specifications | Open loop | 1.8 | 0.16 | No | Unipolar | - | ~0.2 | - | - | - | Single shaft | N/A | Standard | - | Standard | Unipolar 6 lead wire | 0.31 A/phase | Lead method | ||
฿ 2,557.29 | 1 Piece(s) | 18 Day(s) | 42 | Two-phase | DC Specifications | Open loop | 1.8 | 0.16 | No | Unipolar | - | ~0.2 | - | - | - | Double shaft | N/A | Standard | - | Standard | Unipolar 6 lead wire | 0.31 A/phase | Lead method | ||
฿ 2,909.84 | 1 Piece(s) | 8 Day(s) | 56.4 | Two-phase | DC Specifications | Open loop | 1.8 | 0.39 | No | Unipolar | - | ~0.4 | - | - | - | Single shaft | N/A | Standard | - | Standard | Unipolar 6 lead wire | 1 A/phase | Lead method | ||
฿ 3,098.68 | 1 Piece(s) | Same day | 56.4 | Two-phase | DC Specifications | Open loop | 1.8 | 0.39 | No | Unipolar | - | ~0.4 | - | - | - | Double shaft | N/A | Standard | - | Standard | Unipolar 6 lead wire | 1 A/phase | Lead method | ||
฿ 3,088.19 | 1 Piece(s) | 20 Day(s) | 56.4 | Two-phase | DC Specifications | Open loop | 1.8 | 0.39 | No | Unipolar | - | ~0.4 | - | - | - | Single shaft | N/A | Standard | - | Standard | Unipolar 6 lead wire | 2 A/phase | Lead method |
How can we improve?
How can we improve?