1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Stepper Motor, PK Series (Part Number)

ORI STEPPING MOTOR

Stepper Motor, PK Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 2,339.92/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

- Stepping Motors, PK Series from ORIENTAL MOTOR.
- Four basic step angles are available (0.36°, 0.72°, 0.9°and 1.8°).
- A wide range of frame sizes are also available from 20 mm (0.79 in.) up to 85 mm (3.35 in.).
- Five geared solutions are available in the same frame sizes up to 90 mm (3.54 in.) and come pre-assembled.
- Encoder options are also available as a standard offering.
- Motor windings come in various specifications.

 
Part Number
PK545AW-PS10 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSquare Flange Size A
(mm)
Power Supply Voltage Specifications Control Method Step Angle
(°)
Excitation maximum static torque (details)
(N·m)
Reducer Drive Method Backlash
(°)
Excitation maximum static torque (classification)
(N·m)
Electromagnetic Brake Main Body Length L / L1
(mm)
Reduction Ratio Shaft Shape Encoder Gearhead type Accessory Specifications Connection Rated Current Connection Cable Type

฿ 15,566.89

฿ 13,055.95

ORI STEPPING MOTOR 1 Piece(s) 18 Day(s) 42Five-phaseDC SpecificationsOpen loop0.072-Presence-0.42-N/A-10Single shaftN/APS---0.75 A/phase-

Loading...

  1. 1

Basic Information

Type Details Motor Unit

Please check the type/dimensions/specifications of the part PK545AW-PS10 in the Stepper Motor, PK Series series.

Products with similar specification

Part Number
PK243-02B
PK243-03A
PK243-03B
PK545AW-PS5
PK545AW-PS7
PK545BW-PS10
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipSquare Flange Size A
(mm)
Power Supply Voltage Specifications Control Method Step Angle
(°)
Excitation maximum static torque (details)
(N·m)
Reducer Drive Method Backlash
(°)
Excitation maximum static torque (classification)
(N·m)
Electromagnetic Brake Main Body Length L / L1
(mm)
Reduction Ratio Shaft Shape Encoder Gearhead type Accessory Specifications Connection Rated Current Connection Cable Type

฿ 2,557.29

1 Piece(s) 18 Day(s) 42Two-phaseDC SpecificationsOpen loop1.80.16NoUnipolar-~0.2---Double shaftN/AStandard-StandardUnipolar 6 lead wire0.4 A/phaseLead method

฿ 2,454.78

1 Piece(s) 18 Day(s) 42Two-phaseDC SpecificationsOpen loop1.80.16NoUnipolar-~0.2---Single shaftN/AStandard-StandardUnipolar 6 lead wire0.31 A/phaseLead method

฿ 2,557.29

1 Piece(s) 18 Day(s) 42Two-phaseDC SpecificationsOpen loop1.80.16NoUnipolar-~0.2---Double shaftN/AStandard-StandardUnipolar 6 lead wire0.31 A/phaseLead method

฿ 15,566.89

1 Piece(s) 18 Day(s) 42Five-phaseDC SpecificationsOpen loop0.144-Presence-0.42-N/A-5Single shaftN/APS---0.75 A/phase-

฿ 15,566.89

1 Piece(s) 18 Day(s) 42Five-phaseDC SpecificationsOpen loop0.1-Presence-0.42-N/A-7.2Single shaftN/APS---0.75 A/phase-

฿ 15,717.65

1 Piece(s) 18 Day(s) 42Five-phaseDC SpecificationsOpen loop0.072-Presence-0.42-N/A-10Double shaftN/APS---0.75 A/phase-