1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stepper Motor, CSK Series

Stepper Motor, CSK Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 2,775.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

- 5-Phase Stepping Motor for CSK series from ORIENTAL MOTOR.
- High torque, The PK high torque motor was designed to produce high torque in a compact frame size.
- Vibration and noise levels low.
- Compact package, Both the motor and driver are designed to be compact, making them perfect for reducing the size and weight of machines.
- High resolution, the 5-phase stepping motors have 0.72˚ per step in full-step mode and 0.36˚ per step in half-step mode.

 
Part Number
PK243MASALE
PK243MBSALE
PK244MASALE
PK244MBSALE
PK245MASALE
PK245MBSALE
PK264MASALE
PK264MBSALE
PK266MASALE
PK266MBSALE
PK268MASALE
PK268MBSALE
PK543NAWSALE
PK543NBWSALE
PK544NAWSALE
PK544NBWSALE
PK545NAWSALE
PK545NBWSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSquare Flange Size A
(mm)
Power Supply Step Angle
(°)
Shaft Shape Motor Drive Current (Factory Setting) Rotor Moment of Inertia J

฿ 2,775.00

฿ 2,141.19

ORI STEPPING MOTOR 1 Piece(s) 83 Day(s) 42Two-phase0.9Single shaft0.95 A/phase35 × 10-7 kg·m2

฿ 2,941.67

฿ 2,268.91

ORI STEPPING MOTOR 1 Piece(s) 83 Day(s) 42Two-phase0.9Double shaft0.95 A/phase35 × 10-7 kg·m2

฿ 2,841.67

฿ 2,192.35

ORI STEPPING MOTOR 1 Piece(s) 83 Day(s) 42Two-phase0.9Single shaft1.2 A/phase54 × 10-7 kg·m2

฿ 2,973.33

฿ 2,294.22

ORI STEPPING MOTOR 1 Piece(s) 83 Day(s) 42Two-phase0.9Double shaft1.2 A/phase54 × 10-7 kg·m2

฿ 3,271.67

฿ 2,523.44

ORI STEPPING MOTOR 1 Piece(s) 83 Day(s) 42Two-phase0.9Single shaft1.2 A/phase68 × 10-7 kg·m2

฿ 3,403.33

฿ 2,625.33

ORI STEPPING MOTOR 1 Piece(s) 83 Day(s) 42Two-phase0.9Double shaft1.2 A/phase68 × 10-7 kg·m2

฿ 3,536.67

฿ 2,727.83

ORIENTALMOTOR 1 Piece(s) 83 Day(s) 56.4Two-phase0.9Single shaft2 A/phase120 × 10-7 kg·m2

฿ 3,635.00

฿ 2,804.40

ORIENTALMOTOR 1 Piece(s) 83 Day(s) 56.4Two-phase0.9Double shaft2 A/phase120 × 10-7 kg·m2

฿ 3,800.00

฿ 2,931.32

ORI STEPPING MOTOR 1 Piece(s) 83 Day(s) 56.4Two-phase0.9Single shaft2 A/phase300 × 10-7 kg·m2

฿ 3,965.00

฿ 3,059.00

ORI STEPPING MOTOR 1 Piece(s) 83 Day(s) 56.4Two-phase0.9Double shaft2 A/phase300 × 10-7 kg·m2

฿ 4,758.33

฿ 3,671.05

ORI STEPPING MOTOR 1 Piece(s) 83 Day(s) 56.4Two-phase0.9Single shaft2 A/phase480 × 10-7 kg·m2

฿ 4,858.33

฿ 3,747.72

ORI STEPPING MOTOR 1 Piece(s) 83 Day(s) 56.4Two-phase0.9Double shaft2 A/phase480 × 10-7 kg·m2

฿ 3,179.38

฿ 2,714.55

STEPPING MOTOR 1 Piece(s) Same day 42Five-phase0.72Single shaft0.75 A/phase35 × 10-7 kg·m2

฿ 3,419.65

฿ 2,825.66

ORI STEPPING MOTOR 1 Piece(s) 20 Day(s) 42Five-phase0.72Double shaft0.75 A/phase35 × 10-7 kg·m2

฿ 3,356.38

฿ 2,760.62

ORI STEPPING MOTOR 1 Piece(s) 18 Day(s) 42Five-phase0.72Single shaft0.75 A/phase54 × 10-7 kg·m2

฿ 3,476.99

฿ 2,875.47

ORI STEPPING MOTOR 1 Piece(s) 18 Day(s) 42Five-phase0.72Double shaft0.75 A/phase54 × 10-7 kg·m2

฿ 3,664.02

฿ 3,034.54

ORI STEPPING MOTOR 1 Piece(s) 20 Day(s) 42Five-phase0.72Single shaft0.75 A/phase68 × 10-7 kg·m2

฿ 3,814.78

฿ 3,149.86

ORI STEPPING MOTOR 1 Piece(s) 18 Day(s) 42Five-phase0.72Double shaft0.75 A/phase68 × 10-7 kg·m2

Loading...

  1. 1

Basic Information

Type Details Motor Unit Reducer No