(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The CRK Series built-in positioning function type is a microstepping-driven DC input 5-phase stepper motor unit with a built-in positioning function in a compact driver.
[Features]
・ Lineup of products with encoders (CRK only)
・ A high torque, low vibration stepper motor with a basic step angle of 0.72 (500 divisions per rotation) (PK only)
・ High-precision positioning can be achieved with low vibration and low noise (A separate driver is required to drive) (PK only)
Part Number |
---|
PK523PB-N7.2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type Details | Square Flange Size A (mm) | Power Supply | Control Method | Step Angle (°) | Excitation maximum static torque (details) (N·m) | Reducer | Drive Method | Backlash (°) | Excitation maximum static torque (classification) (N·m) | Electromagnetic Brake | Driver Type | Reduction Ratio | Shaft Shape | Gearhead type | Accessory | Motor Case Length | Driver Shape | Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 25,445.00 ฿ 19,628.27 | ORI STEPPING MOTOR | 1 Piece(s) | 23 Day(s) | Motor Unit | 28 | Five-phase | Open loop | 0.1 | - | Presence | Unipolar | 0.05 | - | N/A | - | 7.2 | Double shaft | PN | - | 3 | - | Standard specifications |
Loading...
Voltage Specifications | DC Specifications |
---|
Please check the type/dimensions/specifications of the part PK523PB-N7.2 in the Stepper Motor, CRK Series series.
Part Number |
---|
CRD5103P |
CRD5103PB |
CRD5107HP |
PK523PB-PS10 |
PK523PB-PS5 |
PK523PB-PS7 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Type Details | Square Flange Size A (mm) | Power Supply | Control Method | Step Angle (°) | Excitation maximum static torque (details) (N·m) | Reducer | Drive Method | Backlash (°) | Excitation maximum static torque (classification) (N·m) | Electromagnetic Brake | Driver Type | Reduction Ratio | Shaft Shape | Gearhead type | Accessory | Motor Case Length | Driver Shape | Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 10,443.33 | 1 Piece(s) | 23 Day(s) | Driver Unit | - | Single-phase | - | - | - | - | - | - | - | - | - | - | - | Standard | - | - | Without mounting plate | - | ||
฿ 10,443.33 | 1 Piece(s) | 23 Day(s) | Driver Unit | - | Single-phase | - | - | - | - | - | - | - | - | - | - | - | Standard | - | - | With mounting plate | - | ||
฿ 10,443.33 | 1 Piece(s) | 23 Day(s) | Driver Unit | - | Single-phase | - | - | - | - | - | - | - | - | - | - | - | Standard | - | - | Without mounting plate | - | ||
฿ 15,168.33 | 1 Piece(s) | 23 Day(s) | Motor Unit | 28 | Five-phase | Open loop | 0.072 | - | Presence | Unipolar | 0.59 | - | N/A | - | 10 | Double shaft | PS | - | 3 | - | Standard specifications | ||
฿ 15,168.33 | 1 Piece(s) | 23 Day(s) | Motor Unit | 28 | Five-phase | Open loop | 0.144 | - | Presence | Unipolar | 0.59 | - | N/A | - | 5 | Double shaft | PS | - | 3 | - | Standard specifications | ||
฿ 15,168.33 | 1 Piece(s) | 23 Day(s) | Motor Unit | 28 | Five-phase | Open loop | 0.1 | - | Presence | Unipolar | 0.59 | - | N/A | - | 7.2 | Double shaft | PS | - | 3 | - | Standard specifications |
How can we improve?
How can we improve?