1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Stepper Motor, CRK Series (Part Number)

ORI STEPPING MOTOR

Stepper Motor, CRK Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 3,735.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

The CRK Series built-in positioning function type is a microstepping-driven DC input 5-phase stepper motor unit with a built-in positioning function in a compact driver.
[Features]
・ Lineup of products with encoders (CRK only)
・ A high torque, low vibration stepper motor with a basic step angle of 0.72 (500 divisions per rotation) (PK only)
・ High-precision positioning can be achieved with low vibration and low noise (A separate driver is required to drive) (PK only)

 
Part Number
CRK524HPMAKD SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType Details Square Flange Size A
(mm)
Power Supply Control Method Step Angle
(°)
Excitation maximum static torque (details)
(N·m)
Reducer Drive Method Backlash
(°)
Excitation maximum static torque (classification)
(N·m)
Electromagnetic Brake Driver Type Reduction Ratio Shaft Shape Gearhead type Accessory Motor Case Length Driver Shape Specifications

฿ 17,350.00

฿ 13,383.79

ORI STEPPING MOTOR 1 Piece(s) 42 Day(s) [Set] Motor Unit28Five-phaseOpen loop0.360.061NoUnipolar-0.1 or LessN/APositioning function built-in type-Single shaftStandardAttached cable (0.6 m)4Without mounting plateHigh-speed specifications, high resolution

Loading...

  1. 1

Basic Information

Voltage Specifications DC Specifications

Please check the type/dimensions/specifications of the part CRK524HPMAKD in the Stepper Motor, CRK Series series.

Products with similar specification

Part Number
CRD5103P
CRD5103PB
CRD5107HP
CRK524HPMAP
CRK524HPMAPB
CRK524HPMBKD
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipType Details Square Flange Size A
(mm)
Power Supply Control Method Step Angle
(°)
Excitation maximum static torque (details)
(N·m)
Reducer Drive Method Backlash
(°)
Excitation maximum static torque (classification)
(N·m)
Electromagnetic Brake Driver Type Reduction Ratio Shaft Shape Gearhead type Accessory Motor Case Length Driver Shape Specifications

฿ 10,443.33

1 Piece(s) 23 Day(s) Driver Unit-Single-phase-----------Standard--Without mounting plate-

฿ 10,443.33

1 Piece(s) 23 Day(s) Driver Unit-Single-phase-----------Standard--With mounting plate-

฿ 10,443.33

1 Piece(s) 23 Day(s) Driver Unit-Single-phase-----------Standard--Without mounting plate-

฿ 15,068.33

1 Piece(s) 42 Day(s) [Set] Motor Unit28Five-phaseOpen loop0.360.061NoUnipolar-0.1 or LessN/A--Single shaftStandardAttached cable (0.6 m)4Without mounting plateHigh-speed specifications, high resolution

฿ 15,068.33

1 Piece(s) 42 Day(s) [Set] Motor Unit28Five-phaseOpen loop0.360.061NoUnipolar-0.1 or LessN/A--Single shaftStandardAttached cable (0.6 m)4With mounting plateHigh-speed specifications, high resolution

฿ 17,481.67

1 Piece(s) 42 Day(s) [Set] Motor Unit28Five-phaseOpen loop0.360.061NoUnipolar-0.1 or LessN/APositioning function built-in type-Double shaftStandardAttached cable (0.6 m)4Without mounting plateHigh-speed specifications, high resolution