(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
・ Equipped with a newly developed ABZO sensor
・ No external sensor required
・ Reduction of origin return time
・ No battery required
・ Energy saving and low heat generation
・ Three drivers to choose from to match your system configuration
・ Easy operation that can be realized with the data setting software MEXE02
Part Number |
---|
AZM26AK |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Type Details | Square Flange Size A (mm) | Power Supply | Voltage Specifications | Control Method | Step Angle (°) | Excitation maximum static torque (details) (N·m) | Reducer | Drive Method | Backlash (°) | Excitation maximum static torque (classification) (N·m) | Electromagnetic Brake | Driver Type | Reduction Ratio | Shaft Shape | Gearhead type | Motor Case Length | identification | Additional Functions | Output Shaft Type | Cable Exit Direction | Number of Shafts | Network Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 11,368.33 ฿ 8,769.53 | STEPPING MOTOR | 1 Piece(s) | Same day | - | Motor Unit | 28 | Single-phase | DC Specifications | Closed Loop | 0.36 | 0.19 | No | Bipolar | - | ~0.2 | N/A | - | - | Single shaft | Standard | 6 | - | - | - | - | - | - |
Loading...
Please check the type/dimensions/specifications of the part AZM26AK in the Stepping Motors, AZ Series series.
Part Number |
---|
AZD-AEP |
AZD-AX |
AZD-C |
AZM46A0C |
AZM46A0K |
AZM46A0KF |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Type Details | Square Flange Size A (mm) | Power Supply | Voltage Specifications | Control Method | Step Angle (°) | Excitation maximum static torque (details) (N·m) | Reducer | Drive Method | Backlash (°) | Excitation maximum static torque (classification) (N·m) | Electromagnetic Brake | Driver Type | Reduction Ratio | Shaft Shape | Gearhead type | Motor Case Length | identification | Additional Functions | Output Shaft Type | Cable Exit Direction | Number of Shafts | Network Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 25,908.33 | 1 Piece(s) | 23 Day(s) | - | - | - | Single-phase | AC100 Type | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | EtherNet/IP | ||
฿ 23,626.67 | 1 Piece(s) | 18 Day(s) | - | - | - | Single-phase | AC100 Type | - | - | - | - | - | - | - | - | Pulse train input type with RS-485 communication | - | - | - | - | - | - | - | - | - | - | ||
฿ 21,348.33 | 1 Piece(s) | Same day | - | Driver Unit | - | Single-phase / Three-phase | AC200 Type | - | - | - | - | - | - | - | - | Pulse train input type | - | - | - | - | - | - | - | - | - | - | ||
฿ 12,360.00 | 1 Piece(s) | 23 Day(s) | - | Motor Unit | 42 | Single-phase / Three-phase | AC200 Type | Closed Loop | 0.36 | 0.3 | No | Bipolar | - | ~0.3 | N/A | - | - | Single shaft | Standard | 6 | - | Straight | - | - | - | - | ||
฿ 12,360.00 | 1 Piece(s) | Same day | - | Motor Unit | 42 | Single-phase | DC Specifications | Closed Loop | 0.36 | 0.3 | No | Bipolar | - | ~0.3 | N/A | - | - | Single shaft | Standard | 6 | - | Straight | - | - | - | - | ||
฿ 12,360.00 | 1 Piece(s) | 92 Day(s) | - | Motor Unit | 42 | Single-phase | DC Specifications | Closed Loop | 0.36 | 0.3 | No | Bipolar | - | ~0.3 | N/A | - | - | Single shaft | Standard | 6 | - | Straight | - | Horizontal direction | - | - |
How can we improve?
How can we improve?