1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Stepping Motors, AZ Series (Part Number)

ORIENTALMOTOR

Stepping Motors, AZ Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 11,368.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
・ Equipped with a newly developed ABZO sensor
・ No external sensor required
・ Reduction of origin return time
・ No battery required
・ Energy saving and low heat generation
・ Three drivers to choose from to match your system configuration
・ Easy operation that can be realized with the data setting software MEXE02

Part Number
AZM66MK-TS10R SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSType Details Square Flange Size A
(mm)
Power Supply Voltage Specifications Control Method Step Angle
(°)
Excitation maximum static torque (details)
(N·m)
Reducer Drive Method Backlash
(°)
Excitation maximum static torque (classification)
(N·m)
Electromagnetic Brake Driver Type Reduction Ratio Shaft Shape Gearhead type Motor Case Length identification Additional Functions Output Shaft Type Cable Exit Direction Number of Shafts Network Type

฿ 29,675.00

฿ 22,891.30

ORIENTALMOTOR 1 Piece(s) 23 Day(s) -Motor Unit60Single-phaseDC SpecificationsClosed Loop0.364PresenceBipolar0.25~4Available-10-TS6---Rightward direction--

Loading...

  1. 1

Please check the type/dimensions/specifications of the part AZM66MK-TS10R in the Stepping Motors, AZ Series series.

Products with similar specification

Part Number
AZD-AEP
AZD-AX
AZD-C
AZM66MK-TS10U
AZM66MK-TS20
AZM66MK-TS20L
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSType Details Square Flange Size A
(mm)
Power Supply Voltage Specifications Control Method Step Angle
(°)
Excitation maximum static torque (details)
(N·m)
Reducer Drive Method Backlash
(°)
Excitation maximum static torque (classification)
(N·m)
Electromagnetic Brake Driver Type Reduction Ratio Shaft Shape Gearhead type Motor Case Length identification Additional Functions Output Shaft Type Cable Exit Direction Number of Shafts Network Type

฿ 25,908.33

1 Piece(s) 23 Day(s) ---Single-phaseAC100 Type------------------EtherNet/IP

฿ 23,626.67

1 Piece(s) 18 Day(s) ---Single-phaseAC100 Type--------Pulse train input type with RS-485 communication----------

฿ 21,348.33

1 Piece(s) Same day -Driver Unit-Single-phase / Three-phaseAC200 Type--------Pulse train input type----------

฿ 29,675.00

1 Piece(s) 23 Day(s) -Motor Unit60Single-phaseDC SpecificationsClosed Loop0.364PresenceBipolar0.25~4Available-10-TS6---Upward direction--

฿ 29,675.00

1 Piece(s) 23 Day(s) -Motor Unit60Single-phaseDC SpecificationsClosed Loop0.365PresenceBipolar0.17~5Available-20-TS6------

฿ 29,675.00

1 Piece(s) 23 Day(s) -Motor Unit60Single-phaseDC SpecificationsClosed Loop0.365PresenceBipolar0.17~5Available-20-TS6---Left direction--