(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
・ Equipped with a newly developed ABZO sensor
・ No external sensor required
・ Reduction of origin return time
・ No battery required
・ Energy saving and low heat generation
・ Three drivers to choose from to match your system configuration
・ Easy operation that can be realized with the data setting software MEXE02
Part Number |
---|
AZM48A0C |
AZM48A1C |
AZM48AC |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Type Details | Square Flange Size A (mm) | Power Supply | Voltage Specifications | Control Method | Step Angle (°) | Excitation maximum static torque (details) (N·m) | Reducer | Drive Method | Backlash (°) | Excitation maximum static torque (classification) (N·m) | Electromagnetic Brake | Driver Type | Reduction Ratio | Shaft Shape | Gearhead type | Motor Case Length | identification | Additional Functions | Output Shaft Type | Cable Exit Direction | Number of Shafts | Network Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 12,821.67 ฿ 9,890.64 | ORIENTALMOTOR | 1 Piece(s) | 23 Day(s) | - | Motor Unit | 42 | Single-phase / Three-phase | AC200 Type | Closed Loop | 0.36 | 0.77 | No | Bipolar | - | ~0.8 | N/A | - | - | Single shaft | Standard | 8 | - | Straight | - | - | - | - | ||
฿ 13,251.67 ฿ 10,222.34 | ORIENTALMOTOR | 1 Piece(s) | 23 Day(s) | - | Motor Unit | 42 | Single-phase / Three-phase | AC200 Type | Closed Loop | 0.36 | 0.77 | No | Bipolar | - | ~0.8 | N/A | - | - | Single shaft | Standard | 8 | - | With Key | - | - | - | - | ||
฿ 12,821.67 ฿ 9,890.64 | STEPPER MORTORS | 1 Piece(s) | 18 Day(s) | 10 | Motor Unit | 42 | Single-phase / Three-phase | AC200 Type | Closed Loop | 0.36 | 0.77 | No | Bipolar | - | ~0.8 | N/A | - | - | Single shaft | Standard | 8 | - | - | - | - | - | - |
Loading...
How can we improve?
How can we improve?