(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
・ Equipped with a newly developed ABZO sensor
・ No external sensor required
・ Reduction of origin return time
・ No battery required
・ Energy saving and low heat generation
・ Three drivers to choose from to match your system configuration
・ Easy operation that can be realized with the data setting software MEXE02
Part Number |
---|
AZM46MC-TS7.2 |
AZM46MC-TS7.2L |
AZM46MC-TS7.2R |
AZM46MC-TS7.2U |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Type Details | Square Flange Size A (mm) | Power Supply | Voltage Specifications | Control Method | Step Angle (°) | Excitation maximum static torque (details) (N·m) | Reducer | Drive Method | Backlash (°) | Excitation maximum static torque (classification) (N·m) | Electromagnetic Brake | Driver Type | Reduction Ratio | Shaft Shape | Gearhead type | Motor Case Length | identification | Additional Functions | Output Shaft Type | Cable Exit Direction | Number of Shafts | Network Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 24,090.00 ฿ 18,583.03 | ORI STEPPING MOTOR | 1 Piece(s) | 23 Day(s) | - | Motor Unit | 42 | Single-phase / Three-phase | AC200 Type | Closed Loop | 0.36 | 1.2 | Presence | Bipolar | 0.42 | ~1.2 | Available | - | 7.2 | - | TS | 6 | - | - | - | - | - | - | ||
฿ 24,090.00 ฿ 18,583.03 | ORIENTALMOTOR | 1 Piece(s) | 23 Day(s) | - | Motor Unit | 42 | Single-phase / Three-phase | AC200 Type | Closed Loop | 0.36 | 1.2 | Presence | Bipolar | 0.42 | ~1.2 | Available | - | 7.2 | - | TS | 6 | - | - | - | Left direction | - | - | ||
฿ 24,090.00 ฿ 18,583.03 | ORIENTALMOTOR | 1 Piece(s) | 23 Day(s) | - | Motor Unit | 42 | Single-phase / Three-phase | AC200 Type | Closed Loop | 0.36 | 1.2 | Presence | Bipolar | 0.42 | ~1.2 | Available | - | 7.2 | - | TS | 6 | - | - | - | Rightward direction | - | - | ||
฿ 24,090.00 ฿ 18,583.03 | ORIENTALMOTOR | 1 Piece(s) | 23 Day(s) | - | Motor Unit | 42 | Single-phase / Three-phase | AC200 Type | Closed Loop | 0.36 | 1.2 | Presence | Bipolar | 0.42 | ~1.2 | Available | - | 7.2 | - | TS | 6 | - | - | - | Upward direction | - | - |
Loading...
How can we improve?
How can we improve?