(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
An electric cylinder equipped with the highly efficient and energy saving AlphaStep AZ Series / AR Series in the motor section.
In addition to the straight type actuator, the manufacturer has prepared a folded type that shortens the overall length and contributes to space saving.
[Features]
・ Performance independent of operating conditions
・ Compact, high strength, compatible with a wide range of applications
・ Easy to replace the belt (Folded type)
Part Number |
---|
EAS4RX-D005-ARMKD |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Stroke (mm) | Max. Transportable Mass Range (Horizontal) (kg) | Max. Transportable Mass (Horizontal) (kg) | Max. Transportable Mass Range (Vertical) (kg) | Max. Transportable Mass (Vertical) (kg) | Lead (mm) | Guide | Input Power Supply | Position Detection | I/O Module | Max. Thrust Force Range (N) | Table Length L1 (mm) | Maximum Velocity (mm/sec) | Table Width W1 (mm) | Electromagnetic Brake | Operating Environment | Max. Thrust Force (N) | Cable | Noise Filter | Motor Mounting Direction | Driver Type | Slider size (mm) | Table Type | On-Board Motor | Motor Part Shape | Sensor Rail | Product Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 44,038.33 | ORI ELECTRICAL ACTUATOR | 1 Piece(s) | 92 Day(s) | 50 | 10.1~20.0 | 15 | 5.1~10.0 | 7 | - | Presence | DC24V/DC48V | Absolute | No | 0~100 | 65 | 600 | 64 | Presence | Standard | 70 | No | No | Right reversed motor | Positioning function built-in type | Width 45 × Height 60 | X table | AR Series | Electromagnetic Brake | With | Actuator + driver set product |
Loading...
Type | Slider | Drive Method | Rolled Ball Screw | Main Body, Peripheral Components | Caster |
---|
Please check the type/dimensions/specifications of the part EAS4RX-D005-ARMKD in the Electric Slider, EAS Series series.
Part Number |
---|
EAS2NX-E005-ARAKD-2 |
EAS2NX-E005-ARMK |
EAS2NX-E010-ARAK |
EAS4RX-D005-ARMKD-2 |
EAS4RX-D010-ARAAD-3 |
EAS4RX-D010-ARAC-3 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Stroke (mm) | Max. Transportable Mass Range (Horizontal) (kg) | Max. Transportable Mass (Horizontal) (kg) | Max. Transportable Mass Range (Vertical) (kg) | Max. Transportable Mass (Vertical) (kg) | Lead (mm) | Guide | Input Power Supply | Position Detection | I/O Module | Max. Thrust Force Range (N) | Table Length L1 (mm) | Maximum Velocity (mm/sec) | Table Width W1 (mm) | Electromagnetic Brake | Operating Environment | Max. Thrust Force (N) | Cable | Noise Filter | Motor Mounting Direction | Driver Type | Slider size (mm) | Table Type | On-Board Motor | Motor Part Shape | Sensor Rail | Product Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 36,603.33 | 1 Piece(s) | 92 Day(s) | 50 | 5.1~10.0 | 7.5 | 2.1~5.0 | 2.5 | - | Presence | DC24V/DC48V | Absolute | No | 0~100 | 45 | 300 | 47 | No | Standard | 25 | Standard 2m | No | Straight | Positioning function built-in type | Width 30 × Height 38 | X table | AR Series | Single axis shaft | Without | Actuator + driver set product | ||
฿ 37,041.67 | 1 Piece(s) | 92 Day(s) | 50 | 5.1~10.0 | 7.5 | 2.1~5.0 | 2.5 | - | Presence | DC24V/DC48V | Absolute | No | 0~100 | 45 | 300 | 47 | Presence | Standard | 25 | No | No | Straight | Pulse Train Input Type | Width 30 × Height 38 | X table | AR Series | Electromagnetic Brake | Without | Actuator + driver set product | ||
฿ 32,883.33 | 1 Piece(s) | 92 Day(s) | 100 | 5.1~10.0 | 7.5 | 2.1~5.0 | 2.5 | - | Presence | DC24V/DC48V | Absolute | No | 0~100 | 45 | 300 | 47 | No | Standard | 25 | No | No | Straight | Pulse Train Input Type | Width 30 × Height 38 | X table | AR Series | Single axis shaft | Without | Actuator + driver set product | ||
฿ 45,423.33 | 1 Piece(s) | 92 Day(s) | 50 | 10.1~20.0 | 15 | 5.1~10.0 | 7 | - | Presence | DC24V/DC48V | Absolute | No | 0~100 | 65 | 600 | 64 | Presence | Standard | 70 | Standard 2m | No | Right reversed motor | Positioning function built-in type | Width 45 × Height 60 | X table | AR Series | Electromagnetic Brake | With | Actuator + driver set product | ||
฿ 45,896.67 | 1 Piece(s) | 92 Day(s) | 100 | 10.1~20.0 | 15 | - | - | - | Presence | AC Single-Phase 100-120V | Absolute | No | 0~100 | 65 | 800 | 64 | No | Standard | 70 | Standard 3m | No | Right reversed motor | Positioning function built-in type | Width 45 × Height 60 | X table | AR Series | Single axis shaft | With | Actuator + driver set product | ||
฿ 43,563.33 | 1 Piece(s) | 92 Day(s) | 100 | 10.1~20.0 | 15 | - | - | - | Presence | AC Single-Phase 200-230V | Absolute | No | 0~100 | 65 | 800 | 64 | No | Standard | 70 | Standard 3m | No | Right reversed motor | Pulse Train Input Type | Width 45 × Height 60 | X table | AR Series | Single axis shaft | With | Actuator + driver set product |
How can we improve?
How can we improve?