1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Electric Slider, EAS Series (Part Number)

ORIENTALMOTOR

Electric Slider, EAS Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

An electric cylinder equipped with the highly efficient and energy saving AlphaStep AZ Series / AR Series in the motor section.
In addition to the straight type actuator, the manufacturer has prepared a folded type that shortens the overall length and contributes to space saving.
[Features]
・ Performance independent of operating conditions
・ Compact, high strength, compatible with a wide range of applications
・ Easy to replace the belt (Folded type)

 
Part Number
EAS2X-E030-ARAK
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipStroke
(mm)
Max. Transportable Mass Range (Horizontal)
(kg)
Max. Transportable Mass (Horizontal)
(kg)
Max. Transportable Mass Range (Vertical)
(kg)
Max. Transportable Mass (Vertical)
(kg)
Lead
(mm)
Guide Input Power Supply Position Detection I/O Module Max. Thrust Force Range
(N)
Table Length L1
(mm)
Maximum Velocity
(mm/sec)
Table Width W1
(mm)
Electromagnetic Brake Operating Environment Max. Thrust Force
(N)
Cable Noise Filter Motor Mounting Direction Driver Type Slider size
(mm)
Table Type On-Board Motor Motor Part Shape Sensor Rail Product Type

฿ 34,743.33

ORIENTALMOTOR 1 Piece(s) 83 Day(s) 3005.1~10.07.52.1~5.02.5-PresenceDC24V/DC48VAbsoluteNo0~1004530047NoStandard25NoNoStraightPulse Train Input TypeWidth 30 × Height 38X tableAR SeriesSingle axis shaftWithActuator + driver set product

Loading...

  1. 1

Basic Information

Type Slider Drive Method Rolled Ball Screw Main Body, Peripheral Components Caster

Please check the type/dimensions/specifications of the part EAS2X-E030-ARAK in the Electric Slider, EAS Series series.

Products with similar specification

Part Number
EAS2NX-E005-ARAKD-2
EAS2NX-E005-ARMK
EAS2NX-E010-ARAK
EAS2X-E030-ARAK-3
EAS2X-E030-ARAKD-1
EAS2X-E030-ARAKD-2
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipStroke
(mm)
Max. Transportable Mass Range (Horizontal)
(kg)
Max. Transportable Mass (Horizontal)
(kg)
Max. Transportable Mass Range (Vertical)
(kg)
Max. Transportable Mass (Vertical)
(kg)
Lead
(mm)
Guide Input Power Supply Position Detection I/O Module Max. Thrust Force Range
(N)
Table Length L1
(mm)
Maximum Velocity
(mm/sec)
Table Width W1
(mm)
Electromagnetic Brake Operating Environment Max. Thrust Force
(N)
Cable Noise Filter Motor Mounting Direction Driver Type Slider size
(mm)
Table Type On-Board Motor Motor Part Shape Sensor Rail Product Type

฿ 36,603.33

1 Piece(s) 92 Day(s) 505.1~10.07.52.1~5.02.5-PresenceDC24V/DC48VAbsoluteNo0~1004530047NoStandard25Standard 2mNoStraightPositioning function built-in typeWidth 30 × Height 38X tableAR SeriesSingle axis shaftWithoutActuator + driver set product

฿ 37,041.67

1 Piece(s) 92 Day(s) 505.1~10.07.52.1~5.02.5-PresenceDC24V/DC48VAbsoluteNo0~1004530047PresenceStandard25NoNoStraightPulse Train Input TypeWidth 30 × Height 38X tableAR SeriesElectromagnetic BrakeWithoutActuator + driver set product

฿ 32,883.33

1 Piece(s) 92 Day(s) 1005.1~10.07.52.1~5.02.5-PresenceDC24V/DC48VAbsoluteNo0~1004530047NoStandard25NoNoStraightPulse Train Input TypeWidth 30 × Height 38X tableAR SeriesSingle axis shaftWithoutActuator + driver set product

฿ 36,128.33

1 Piece(s) 83 Day(s) 3005.1~10.07.52.1~5.02.5-PresenceDC24V/DC48VAbsoluteNo0~1004530047NoStandard25Standard 3mNoStraightPulse Train Input TypeWidth 30 × Height 38X tableAR SeriesSingle axis shaftWithActuator + driver set product

฿ 38,461.67

1 Piece(s) 83 Day(s) 3005.1~10.07.52.1~5.02.5-PresenceDC24V/DC48VAbsoluteNo0~1004530047NoStandard25Standard 1mNoStraightPositioning function built-in typeWidth 30 × Height 38X tableAR SeriesSingle axis shaftWithActuator + driver set product

฿ 38,461.67

1 Piece(s) 83 Day(s) 3005.1~10.07.52.1~5.02.5-PresenceDC24V/DC48VAbsoluteNo0~1004530047NoStandard25Standard 2mNoStraightPositioning function built-in typeWidth 30 × Height 38X tableAR SeriesSingle axis shaftWithActuator + driver set product