1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Insertion Tool With Tongue P2 Type Screw Type (UNC)

Insertion Tool With Tongue P2 Type Screw Type (UNC)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 12,037.99/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Product images are representative images.

Product Description

A screw type insertion tool that can be used for both normal inserts and lock types.
[Features]
・ The mandrel advances according to the pitch of the thread (female thread), preventing pitch errors in the insert
[Applications]
・ Small-scale production lines and production sites, etc., where air and electricity are not available

 
Part Number
53041
53051
53521
53561
53581
53601
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipThread Dia. (After inserted), Unified
(inch)
Bolt thickness-pitch
(mm)

฿ 12,055.63

Pre-winder tool 1 Piece(s) 7 Day(s) 1/420

฿ 13,564.35

Pre-winder tool 1 Piece(s) 7 Day(s) 5/1618

฿ 12,037.99

Pre-winder tool 1 Piece(s) 7 Day(s) 256

฿ 12,037.99

Pre-winder tool 1 Piece(s) 7 Day(s) 632

฿ 12,037.99

Pre-winder tool 1 Piece(s) 7 Day(s) 832

฿ 12,037.99

Pre-winder tool 1 Piece(s) 7 Day(s) 1024

Loading...

  1. 1

Basic Information

Type Tool Screw Type Unify (coarse) Thread Sales Unit Low Quantity (can be purchased from one)