(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
・ It is a spring that applies a certain tension to the wire rod, winds it tightly, and raises both ends as hooks
・ A spring used in the pulling direction
・ JIS B 2704 class 2 is applied to the tolerance of dimensions and spring characteristics
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Free height L (mm) | O.D. D (Ø) | Allowable Load (Configurable Range) (N) | Wire Dia. d (Ø) | Height L1 When Loaded (mm) | Spring Constant (N/mm) | Allowable Load (N) | Initial Tension (N) | Number of Coils | Max. Deflection (mm) | Qty. / Pack (piece) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 404.00 | SPRING | 1 Piece(s) | 6 Day(s) | 7.9 | 2.5 | ~1.25 | 0.2 | 16.1 | 0.071 | 0.69 | 0.108 | 15.5 | 8.2 | 20 | ||
฿ 396.00 | SPRING | 1 Piece(s) | 6 Day(s) | 9.5 | 3.2 | ~1.25 | 0.2 | 24.8 | 0.031 | 0.54 | 0.059 | 15.5 | 15.3 | 20 | ||
฿ 436.00 | SPRING | 1 Piece(s) | 6 Day(s) | 18.9 | 3.2 | ~1.25 | 0.2 | 80.2 | 0.008 | 0.54 | 0.059 | 62.5 | 61.3 | 20 | ||
฿ 396.00 | SPRING | 1 Piece(s) | 6 Day(s) | 9.8 | 3.2 | ~1.25 | 0.23 | 21.7 | 0.057 | 0.78 | 0.108 | 15.5 | 11.9 | 20 | ||
฿ 396.00 | SPRING | 1 Piece(s) | 6 Day(s) | 17.1 | 4 | ~1.25 | 0.23 | 71.7 | 0.011 | 0.64 | 0.049 | 39.5 | 54.6 | 20 | ||
฿ 396.00 | SPRING | 1 Piece(s) | 6 Day(s) | 12.5 | 3.2 | ~1.25 | 0.26 | 28.5 | 0.062 | 1.18 | 0.186 | 24.5 | 16 | 20 | ||
฿ 439.00 | SPRING | 1 Piece(s) | 6 Day(s) | 18.2 | 4 | ~1.25 | 0.26 | 62.9 | 0.019 | 0.93 | 0.098 | 39.5 | 44.7 | 20 | ||
฿ 462.00 | SPRING | 1 Piece(s) | 6 Day(s) | 24.2 | 4 | ~1.25 | 0.26 | 95 | 0.012 | 0.93 | 0.098 | 62.5 | 70.8 | 20 | ||
฿ 424.00 | SPRING | 1 Piece(s) | 6 Day(s) | 13.2 | 3.2 | 1.26~3.50 | 0.29 | 26.5 | 0.099 | 1.62 | 0.304 | 24.5 | 13.3 | 20 | ||
฿ 556.00 | SPRING | 1 Piece(s) | 6 Day(s) | 17.5 | 3.2 | 1.26~3.50 | 0.29 | 38.8 | 0.062 | 1.62 | 0.304 | 39.5 | 21.3 | 20 | ||
฿ 485.00 | SPRING | 1 Piece(s) | 6 Day(s) | 26 | 3.2 | 1.26~3.50 | 0.32 | 55 | 0.06 | 2.21 | 0.471 | 62.5 | 29 | 20 | ||
฿ 436.00 | SPRING | 1 Piece(s) | 6 Day(s) | 12.7 | 4 | 1.26~3.50 | 0.32 | 25.4 | 0.114 | 1.72 | 0.275 | 15.5 | 12.7 | 20 | ||
฿ 550.00 | SPRING | 1 Piece(s) | 6 Day(s) | 15.6 | 4 | 1.26~3.50 | 0.32 | 35.5 | 0.073 | 1.72 | 0.275 | 24.5 | 19.9 | 20 | ||
฿ 436.00 | SPRING | 1 Piece(s) | 6 Day(s) | 20.4 | 4 | 1.26~3.50 | 0.32 | 52.4 | 0.045 | 1.72 | 0.275 | 39.5 | 32 | 20 | ||
฿ 686.00 | SPRING | 1 Piece(s) | 6 Day(s) | 16.2 | 4.32 | 1.26~3.50 | 0.32 | 38.1 | 0.058 | 1.52 | 0.255 | 24.5 | 21.9 | 20 | ||
฿ 550.00 | SPRING | 1 Piece(s) | 6 Day(s) | 29.9 | 5 | 1.26~3.50 | 0.32 | 118.5 | 0.014 | 1.37 | 0.157 | 62.5 | 88.6 | 20 | ||
฿ 396.00 | SPRING | 1 Piece(s) | 6 Day(s) | 11.3 | 3.2 | 1.26~3.50 | 0.35 | 17.7 | 0.347 | 2.89 | 0.677 | 15.5 | 6.4 | 20 | ||
฿ 396.00 | SPRING | 1 Piece(s) | 6 Day(s) | 14.4 | 3.2 | 1.26~3.50 | 0.35 | 24.4 | 0.223 | 2.89 | 0.677 | 24.5 | 10 | 20 | ||
฿ 436.00 | SPRING | 1 Piece(s) | 6 Day(s) | 13 | 4 | 1.26~3.50 | 0.35 | 24.1 | 0.166 | 2.26 | 0.412 | 15.5 | 11.1 | 20 | ||
฿ 436.00 | SPRING | 1 Piece(s) | 6 Day(s) | 16.2 | 4 | 1.26~3.50 | 0.35 | 33.6 | 0.106 | 2.26 | 0.412 | 24.5 | 17.4 | 20 | ||
฿ 733.00 | SPRING | 1 Piece(s) | 6 Day(s) | 10.7 | 3.6 | 3.51~8.00 | 0.4 | 14.6 | 0.637 | 3.53 | 1 | 10.5 | 3.9 | 20 | ||
฿ 686.00 | SPRING | 1 Piece(s) | 6 Day(s) | 19.1 | 3.6 | 3.51~8.00 | 0.4 | 30.9 | 0.216 | 3.53 | 1 | 31.5 | 11.8 | 20 | ||
฿ 396.00 | SPRING | 1 Piece(s) | 6 Day(s) | 13.6 | 4 | 1.26~3.50 | 0.4 | 22.6 | 0.294 | 3.38 | 0.735 | 15.5 | 9 | 20 | ||
฿ 396.00 | SPRING | 1 Piece(s) | 6 Day(s) | 17.2 | 4 | 1.26~3.50 | 0.4 | 31.3 | 0.188 | 3.38 | 0.735 | 24.5 | 14.1 | 20 | ||
฿ 396.00 | SPRING | 1 Piece(s) | 6 Day(s) | 23.2 | 4 | 1.26~3.50 | 0.4 | 45.7 | 0.118 | 3.38 | 0.735 | 39.5 | 22.5 | 20 | ||
฿ 396.00 | SPRING | 1 Piece(s) | 6 Day(s) | 32.6 | 4 | 1.26~3.50 | 0.4 | 68.1 | 0.075 | 3.38 | 0.735 | 62.5 | 35.5 | 10 | ||
฿ 396.00 | SPRING | 1 Piece(s) | 6 Day(s) | 15.8 | 5 | 1.26~3.50 | 0.4 | 31.4 | 0.141 | 2.65 | 0.441 | 15.5 | 15.6 | 20 | ||
฿ 396.00 | SPRING | 1 Piece(s) | 6 Day(s) | 19.4 | 5 | 1.26~3.50 | 0.4 | 43.9 | 0.09 | 2.65 | 0.441 | 24.5 | 24.5 | 20 | ||
฿ 396.00 | SPRING | 1 Piece(s) | 6 Day(s) | 25.4 | 5 | 1.26~3.50 | 0.4 | 64.2 | 0.057 | 2.65 | 0.441 | 39.5 | 38.8 | 20 | ||
฿ 475.00 | SPRING | 1 Piece(s) | 6 Day(s) | 34.6 | 5 | 1.26~3.50 | 0.4 | 95.4 | 0.036 | 2.65 | 0.441 | 62.5 | 60.8 | 20 | ||
฿ 396.00 | SPRING | 1 Piece(s) | 6 Day(s) | 22.3 | 6.3 | 1.26~3.50 | 0.4 | 64.4 | 0.043 | 2.06 | 0.245 | 24.5 | 42.1 | 20 | ||
฿ 577.00 | SPRING | 1 Piece(s) | 6 Day(s) | 28.3 | 6.3 | 1.26~3.50 | 0.4 | 96.8 | 0.026 | 2.06 | 0.245 | 39.5 | 68.5 | 20 | ||
฿ 475.00 | SPRING | 1 Piece(s) | 6 Day(s) | 14.2 | 4 | 3.51~8.00 | 0.45 | 21.7 | 0.491 | 4.85 | 1.147 | 15.5 | 7.5 | 20 | ||
฿ 556.00 | SPRING | 1 Piece(s) | 6 Day(s) | 18.3 | 4 | 3.51~8.00 | 0.45 | 30.1 | 0.315 | 4.85 | 1.147 | 24.5 | 11.8 | 20 | ||
฿ 475.00 | SPRING | 1 Piece(s) | 6 Day(s) | 25 | 4 | 3.51~8.00 | 0.45 | 43.9 | 0.196 | 4.85 | 1.147 | 39.5 | 18.9 | 10 | ||
฿ 475.00 | SPRING | 1 Piece(s) | 6 Day(s) | 16.4 | 5 | 3.51~8.00 | 0.45 | 29.4 | 0.233 | 3.78 | 0.735 | 15.5 | 13 | 20 | ||
฿ 396.00 | SPRING | 1 Piece(s) | 6 Day(s) | 20.5 | 5 | 3.51~8.00 | 0.45 | 40.9 | 0.149 | 3.78 | 0.735 | 24.5 | 20.4 | 20 | ||
฿ 396.00 | SPRING | 1 Piece(s) | 6 Day(s) | 27.2 | 5 | 3.51~8.00 | 0.45 | 59.8 | 0.093 | 3.78 | 0.735 | 39.5 | 32.6 | 10 | ||
฿ 550.00 | SPRING | 1 Piece(s) | 6 Day(s) | 37.6 | 5 | 3.51~8.00 | 0.45 | 89.3 | 0.059 | 3.78 | 0.735 | 62.5 | 51.7 | 10 | ||
฿ 629.00 | SPRING | 1 Piece(s) | 6 Day(s) | 23.4 | 6.3 | 1.26~3.50 | 0.45 | 59.2 | 0.071 | 2.94 | 0.412 | 24.5 | 35.8 | 20 | ||
฿ 568.00 | SPRING | 1 Piece(s) | 6 Day(s) | 30.1 | 6.3 | 1.26~3.50 | 0.45 | 87.4 | 0.044 | 2.94 | 0.412 | 39.5 | 57.3 | 20 | ||
฿ 480.00 | SPRING | 1 Piece(s) | 6 Day(s) | 40.5 | 6.3 | 1.26~3.50 | 0.45 | 129.5 | 0.028 | 2.94 | 0.412 | 62.5 | 89 | 10 | ||
฿ 485.00 | SPRING | 1 Piece(s) | 6 Day(s) | 14.9 | 4 | 3.51~8.00 | 0.5 | 21.3 | 0.782 | 6.72 | 1.736 | 15.5 | 6.4 | 20 | ||
฿ 396.00 | SPRING | 1 Piece(s) | 6 Day(s) | 19.4 | 4 | 3.51~8.00 | 0.5 | 29.4 | 0.5 | 6.72 | 1.736 | 24.5 | 10 | 20 | ||
฿ 475.00 | SPRING | 1 Piece(s) | 6 Day(s) | 26.9 | 4 | 3.51~8.00 | 0.5 | 42.8 | 0.313 | 6.72 | 1.736 | 39.5 | 15.9 | 10 | ||
฿ 396.00 | SPRING | 1 Piece(s) | 6 Day(s) | 38.4 | 4 | 3.51~8.00 | 0.5 | 63.6 | 0.198 | 6.72 | 1.736 | 62.5 | 25.2 | 10 | ||
฿ 496.00 | SPRING | 1 Piece(s) | 6 Day(s) | 17.1 | 5 | 3.51~8.00 | 0.5 | 28.2 | 0.369 | 5.25 | 1.147 | 15.5 | 11.1 | 20 | ||
฿ 396.00 | SPRING | 1 Piece(s) | 6 Day(s) | 21.6 | 5 | 3.51~8.00 | 0.5 | 39 | 0.235 | 5.25 | 1.147 | 24.5 | 17.4 | 20 | ||
฿ 475.00 | SPRING | 1 Piece(s) | 6 Day(s) | 29.1 | 5 | 3.51~8.00 | 0.5 | 57 | 0.147 | 5.25 | 1.147 | 39.5 | 27.9 | 10 | ||
฿ 466.00 | SPRING | 1 Piece(s) | 6 Day(s) | 40.6 | 5 | 3.51~8.00 | 0.5 | 84.6 | 0.093 | 5.25 | 1.147 | 62.5 | 44 | 10 | ||
฿ 396.00 | SPRING | 1 Piece(s) | 6 Day(s) | 19.9 | 6.3 | 3.51~8.00 | 0.5 | 39.6 | 0.172 | 4.07 | 0.686 | 15.5 | 19.7 | 20 | ||
฿ 432.00 | SPRING | 1 Piece(s) | 6 Day(s) | 24.4 | 6.3 | 3.51~8.00 | 0.5 | 55.2 | 0.11 | 4.07 | 0.686 | 24.5 | 30.8 | 10 | ||
฿ 475.00 | SPRING | 1 Piece(s) | 6 Day(s) | 31.9 | 6.3 | 3.51~8.00 | 0.5 | 81.2 | 0.069 | 4.07 | 0.686 | 39.5 | 49.3 | 10 | ||
฿ 396.00 | SPRING | 1 Piece(s) | 6 Day(s) | 17.7 | 5 | 3.51~8.00 | 0.55 | 27.2 | 0.557 | 6.96 | 1.667 | 15.5 | 9.5 | 20 | ||
฿ 475.00 | SPRING | 1 Piece(s) | 6 Day(s) | 22.6 | 5 | 3.51~8.00 | 0.55 | 37.5 | 0.356 | 6.96 | 1.667 | 24.5 | 14.9 | 20 | ||
฿ 436.00 | SPRING | 1 Piece(s) | 6 Day(s) | 30.9 | 5 | 3.51~8.00 | 0.55 | 54.6 | 0.224 | 6.96 | 1.667 | 39.5 | 23.7 | 10 | ||
฿ 436.00 | SPRING | 1 Piece(s) | 6 Day(s) | 43.5 | 5 | 3.51~8.00 | 0.55 | 81 | 0.141 | 6.96 | 1.667 | 62.5 | 37.5 | 10 | ||
฿ 396.00 | SPRING | 1 Piece(s) | 6 Day(s) | 20.5 | 6.3 | 3.51~8.00 | 0.55 | 37.5 | 0.258 | 5.39 | 1.01 | 15.5 | 17 | 20 | ||
฿ 432.00 | SPRING | 1 Piece(s) | 9 Day(s) | 25.5 | 6.3 | 3.51~8.00 | 0.55 | 52 | 0.166 | 5.39 | 1.01 | 24.5 | 26.5 | 10 | ||
฿ 475.00 | SPRING | 1 Piece(s) | 6 Day(s) | 33.7 | 6.3 | 3.51~8.00 | 0.55 | 76.3 | 0.103 | 5.39 | 1.01 | 39.5 | 42.6 | 10 | ||
฿ 396.00 | SPRING | 1 Piece(s) | 6 Day(s) | 29.2 | 8 | 3.51~8.00 | 0.55 | 76.5 | 0.076 | 4.17 | 0.549 | 24.5 | 47.3 | 10 | ||
฿ 396.00 | SPRING | 1 Piece(s) | 6 Day(s) | 37.6 | 8 | 3.51~8.00 | 0.55 | 114.5 | 0.047 | 4.17 | 0.549 | 39.5 | 76.9 | 10 | ||
฿ 475.00 | SPRING | 1 Piece(s) | 6 Day(s) | 50.1 | 8 | 3.51~8.00 | 0.55 | 169.1 | 0.03 | 4.17 | 0.549 | 62.5 | 119 | 10 | ||
฿ 396.00 | SPRING | 1 Piece(s) | 6 Day(s) | 18.3 | 5 | 8.01~15.00 | 0.6 | 26.7 | 0.816 | 9.17 | 2.314 | 15.5 | 8.4 | 20 | ||
฿ 396.00 | SPRING | 1 Piece(s) | 6 Day(s) | 23.7 | 5 | 8.01~15.00 | 0.6 | 36.8 | 0.523 | 9.17 | 2.314 | 24.5 | 13.1 | 20 | ||
฿ 550.00 | SPRING | 1 Piece(s) | 6 Day(s) | 32.7 | 5 | 8.01~15.00 | 0.6 | 53.7 | 0.327 | 9.17 | 2.314 | 39.5 | 21 | 10 | ||
฿ 396.00 | SPRING | 1 Piece(s) | 6 Day(s) | 21.1 | 6.3 | 3.51~8.00 | 0.6 | 36.1 | 0.375 | 7.06 | 1.442 | 15.5 | 15 | 20 | ||
฿ 600.00 | SPRING | 1 Piece(s) | 6 Day(s) | 26.5 | 6.3 | 3.51~8.00 | 0.6 | 49.9 | 0.24 | 7.06 | 1.442 | 24.5 | 23.4 | 10 | ||
฿ 396.00 | SPRING | 1 Piece(s) | 6 Day(s) | 35.5 | 6.3 | 3.51~8.00 | 0.6 | 73 | 0.15 | 7.06 | 1.442 | 39.5 | 37.5 | 10 | ||
฿ 432.00 | SPRING | 1 Piece(s) | 6 Day(s) | 24.9 | 8 | 3.51~8.00 | 0.6 | 52.1 | 0.172 | 5.49 | 0.824 | 15.5 | 27.2 | 20 | ||
฿ 432.00 | SPRING | 1 Piece(s) | 6 Day(s) | 30.3 | 8 | 3.51~8.00 | 0.6 | 72.8 | 0.11 | 5.49 | 0.824 | 24.5 | 42.5 | 10 | ||
฿ 396.00 | SPRING | 1 Piece(s) | 6 Day(s) | 53.1 | 8 | 3.51~8.00 | 0.6 | 158.9 | 0.044 | 5.49 | 0.824 | 62.5 | 105.8 | 10 | ||
฿ 399.00 | SPRING | 1 Piece(s) | 6 Day(s) | 21.7 | 6.3 | 8.01~15.00 | 0.65 | 34.8 | 0.532 | 9.02 | 2.059 | 15.5 | 13.1 | 20 | ||
฿ 396.00 | SPRING | 1 Piece(s) | 6 Day(s) | 37.3 | 6.3 | 8.01~15.00 | 0.65 | 70.2 | 0.212 | 9.02 | 2.059 | 39.5 | 32.9 | 10 | ||
฿ 396.00 | SPRING | 1 Piece(s) | 6 Day(s) | 31.3 | 8 | 3.51~8.00 | 0.65 | 68.6 | 0.155 | 6.96 | 1.177 | 24.5 | 37.3 | 10 | ||
฿ 475.00 | SPRING | 1 Piece(s) | 6 Day(s) | 41.1 | 8 | 3.51~8.00 | 0.65 | 101.3 | 0.096 | 6.96 | 1.177 | 39.5 | 60.2 | 10 | ||
฿ 420.00 | SPRING | 1 Piece(s) | 6 Day(s) | 56 | 8 | 3.51~8.00 | 0.65 | 151.2 | 0.061 | 6.96 | 1.177 | 62.5 | 95.2 | 10 | ||
฿ 396.00 | SPRING | 1 Piece(s) | 6 Day(s) | 22.3 | 6.3 | 8.01~15.00 | 0.7 | 34 | 0.733 | 11.28 | 2.746 | 15.5 | 11.7 | 10 | ||
฿ 424.00 | SPRING | 1 Piece(s) | 6 Day(s) | 28.6 | 6.3 | 8.01~15.00 | 0.7 | 46.8 | 0.47 | 11.28 | 2.746 | 24.5 | 18.2 | 10 | ||
฿ 475.00 | SPRING | 1 Piece(s) | 6 Day(s) | 26.1 | 8 | 8.01~15.00 | 0.7 | 47.2 | 0.331 | 8.63 | 1.648 | 15.5 | 21.1 | 10 | ||
฿ 396.00 | SPRING | 1 Piece(s) | 6 Day(s) | 32.4 | 8 | 8.01~15.00 | 0.7 | 65.4 | 0.212 | 8.63 | 1.648 | 24.5 | 33 | 10 | ||
฿ 550.00 | SPRING | 1 Piece(s) | 6 Day(s) | 42.9 | 8 | 8.01~15.00 | 0.7 | 95.6 | 0.132 | 8.63 | 1.648 | 39.5 | 52.7 | 10 | ||
฿ 499.00 | SPRING | 1 Piece(s) | 6 Day(s) | 59 | 8 | 8.01~15.00 | 0.7 | 141.8 | 0.084 | 8.63 | 1.648 | 62.5 | 82.8 | 10 | ||
฿ 600.00 | SPRING | 1 Piece(s) | 6 Day(s) | 23.5 | 6.3 | 15.01~30.00 | 0.8 | 32.9 | 1.321 | 16.97 | 4.511 | 15.5 | 9.4 | 10 | ||
฿ 432.00 | SPRING | 1 Piece(s) | 6 Day(s) | 30.7 | 6.3 | 15.01~30.00 | 0.8 | 45.4 | 0.845 | 16.97 | 4.511 | 24.5 | 14.7 | 10 | ||
฿ 424.00 | SPRING | 1 Piece(s) | 6 Day(s) | 42.7 | 6.3 | 15.01~30.00 | 0.8 | 66.3 | 0.528 | 16.97 | 4.511 | 39.5 | 23.6 | 10 | ||
฿ 396.00 | SPRING | 1 Piece(s) | 6 Day(s) | 28.5 | 8 | 15.01~30.00 | 0.9 | 42.6 | 0.984 | 18.34 | 4.511 | 15.5 | 14.1 | 10 | ||
฿ 424.00 | SPRING | 1 Piece(s) | 6 Day(s) | 36.6 | 8 | 15.01~30.00 | 0.9 | 58.6 | 0.629 | 18.34 | 4.511 | 24.5 | 22 | 10 | ||
฿ 420.00 | SPRING | 1 Piece(s) | 6 Day(s) | 50.1 | 8 | 15.01~30.00 | 0.9 | 85.3 | 0.393 | 18.34 | 4.511 | 39.5 | 35.2 | 5 | ||
฿ 436.00 | SPRING | 1 Piece(s) | 6 Day(s) | 29.7 | 8 | 15.01~30.00 | 1 | 41.4 | 1.563 | 25.3 | 6.963 | 15.5 | 11.7 | 10 |
Loading...
Material | Stainless Steel Wire | Hook Opposing Angle | 180° (Standard) | Type | Standard Type |
---|
How can we improve?
How can we improve?