(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
・ It is a spring that applies a certain tension to the wire rod, winds it tightly, and raises both ends as hooks
・ A spring used in the pulling direction
・ JIS B 2704 class 2 is applied to the tolerance of dimensions and spring characteristics
Part Number |
---|
TESS-77158 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Free height L (mm) | O.D. D (Ø) | Allowable Load (Configurable Range) (N) | Wire Dia. d (Ø) | Height L1 When Loaded (mm) | Spring Constant (N/mm) | Allowable Load (N) | Initial Tension (N) | Number of Coils | Max. Deflection (mm) | Qty. / Pack (piece) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 480.00 | SPRING | 1 Piece(s) | 6 Day(s) | 40.5 | 6.3 | 1.26~3.50 | 0.45 | 129.5 | 0.028 | 2.94 | 0.412 | 62.5 | 89 | 10 |
Loading...
Material | Stainless Steel Wire | Hook Opposing Angle | 180° (Standard) | Type | Standard Type |
---|
Please check the type/dimensions/specifications of the part TESS-77158 in the Extension Coil Spring TESS Type series.
Part Number |
---|
TESS-77004 |
TESS-77005 |
TESS-77006 |
TESS-77159 |
TESS-77160 |
TESS-77161 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Free height L (mm) | O.D. D (Ø) | Allowable Load (Configurable Range) (N) | Wire Dia. d (Ø) | Height L1 When Loaded (mm) | Spring Constant (N/mm) | Allowable Load (N) | Initial Tension (N) | Number of Coils | Max. Deflection (mm) | Qty. / Pack (piece) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 396.00 | 1 Piece(s) | 6 Day(s) | 9.8 | 3.2 | ~1.25 | 0.23 | 21.7 | 0.057 | 0.78 | 0.108 | 15.5 | 11.9 | 20 | ||
฿ 396.00 | 1 Piece(s) | 6 Day(s) | 17.1 | 4 | ~1.25 | 0.23 | 71.7 | 0.011 | 0.64 | 0.049 | 39.5 | 54.6 | 20 | ||
฿ 396.00 | 1 Piece(s) | 6 Day(s) | 12.5 | 3.2 | ~1.25 | 0.26 | 28.5 | 0.062 | 1.18 | 0.186 | 24.5 | 16 | 20 | ||
฿ 485.00 | 1 Piece(s) | 6 Day(s) | 14.9 | 4 | 3.51~8.00 | 0.5 | 21.3 | 0.782 | 6.72 | 1.736 | 15.5 | 6.4 | 20 | ||
฿ 396.00 | 1 Piece(s) | 6 Day(s) | 19.4 | 4 | 3.51~8.00 | 0.5 | 29.4 | 0.5 | 6.72 | 1.736 | 24.5 | 10 | 20 | ||
฿ 475.00 | 1 Piece(s) | 6 Day(s) | 26.9 | 4 | 3.51~8.00 | 0.5 | 42.8 | 0.313 | 6.72 | 1.736 | 39.5 | 15.9 | 10 |
How can we improve?
How can we improve?