1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Extension Coil Spring TESS Type (Part Number)

SPRING

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 396.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • The minimum order quantity differs depending on the selected model. Please check the quotation/order screen for details.

Product Description

[Features]
・ It is a spring that applies a certain tension to the wire rod, winds it tightly, and raises both ends as hooks
・ A spring used in the pulling direction
・ JIS B 2704 class 2 is applied to the tolerance of dimensions and spring characteristics

 
Part Number
TESS-77003
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipFree height L
(mm)
O.D. D
(Ø)
Allowable Load (Configurable Range)
(N)
Wire Dia. d
(Ø)
Height L1 When Loaded
(mm)
Spring Constant
(N/mm)
Allowable Load
(N)
Initial Tension
(N)
Number of Coils Max. Deflection
(mm)
Qty. / Pack
(piece)

฿ 436.00

SPRING 1 Piece(s) 6 Day(s) 18.93.2~1.250.280.20.0080.540.05962.561.320

Loading...

  1. 1

Basic Information

Material Stainless Steel Wire Hook Opposing Angle 180° (Standard) Type Standard Type

Please check the type/dimensions/specifications of the part TESS-77003 in the Extension Coil Spring TESS Type series.

Products with similar specification

Part Number
TESS-77001
TESS-77002
TESS-77004
TESS-77005
TESS-77006
TESS-77007
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipFree height L
(mm)
O.D. D
(Ø)
Allowable Load (Configurable Range)
(N)
Wire Dia. d
(Ø)
Height L1 When Loaded
(mm)
Spring Constant
(N/mm)
Allowable Load
(N)
Initial Tension
(N)
Number of Coils Max. Deflection
(mm)
Qty. / Pack
(piece)

฿ 404.00

1 Piece(s) 6 Day(s) 7.92.5~1.250.216.10.0710.690.10815.58.220

฿ 396.00

1 Piece(s) 6 Day(s) 9.53.2~1.250.224.80.0310.540.05915.515.320

฿ 396.00

1 Piece(s) 6 Day(s) 9.83.2~1.250.2321.70.0570.780.10815.511.920

฿ 396.00

1 Piece(s) 6 Day(s) 17.14~1.250.2371.70.0110.640.04939.554.620

฿ 396.00

1 Piece(s) 6 Day(s) 12.53.2~1.250.2628.50.0621.180.18624.51620

฿ 439.00

1 Piece(s) 6 Day(s) 18.24~1.250.2662.90.0190.930.09839.544.720