(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
・ It is a spring that applies a certain tension to the wire rod, winds it tightly, and raises both ends as hooks
・ A spring used in the pulling direction
・ JIS B 2704 class 2 is applied to the tolerance of dimensions and spring characteristics
Part Number |
---|
TESS-77185 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Free height L (mm) | O.D. D (Ø) | Allowable Load (Configurable Range) (N) | Wire Dia. d (Ø) | Height L1 When Loaded (mm) | Spring Constant (N/mm) | Allowable Load (N) | Initial Tension (N) | Number of Coils | Max. Deflection (mm) | Qty. / Pack (piece) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 550.00 | SPRING | 1 Piece(s) | 6 Day(s) | 32.7 | 5 | 8.01~15.00 | 0.6 | 53.7 | 0.327 | 9.17 | 2.314 | 39.5 | 21 | 10 |
Loading...
Material | Stainless Steel Wire | Hook Opposing Angle | 180° (Standard) | Type | Standard Type |
---|
Please check the type/dimensions/specifications of the part TESS-77185 in the Extension Coil Spring TESS Type series.
Part Number |
---|
TESS-77004 |
TESS-77005 |
TESS-77006 |
TESS-77187 |
TESS-77188 |
TESS-77189 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Free height L (mm) | O.D. D (Ø) | Allowable Load (Configurable Range) (N) | Wire Dia. d (Ø) | Height L1 When Loaded (mm) | Spring Constant (N/mm) | Allowable Load (N) | Initial Tension (N) | Number of Coils | Max. Deflection (mm) | Qty. / Pack (piece) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 396.00 | 1 Piece(s) | 6 Day(s) | 9.8 | 3.2 | ~1.25 | 0.23 | 21.7 | 0.057 | 0.78 | 0.108 | 15.5 | 11.9 | 20 | ||
฿ 396.00 | 1 Piece(s) | 6 Day(s) | 17.1 | 4 | ~1.25 | 0.23 | 71.7 | 0.011 | 0.64 | 0.049 | 39.5 | 54.6 | 20 | ||
฿ 396.00 | 1 Piece(s) | 6 Day(s) | 12.5 | 3.2 | ~1.25 | 0.26 | 28.5 | 0.062 | 1.18 | 0.186 | 24.5 | 16 | 20 | ||
฿ 396.00 | 1 Piece(s) | 6 Day(s) | 21.1 | 6.3 | 3.51~8.00 | 0.6 | 36.1 | 0.375 | 7.06 | 1.442 | 15.5 | 15 | 20 | ||
฿ 600.00 | 1 Piece(s) | 6 Day(s) | 26.5 | 6.3 | 3.51~8.00 | 0.6 | 49.9 | 0.24 | 7.06 | 1.442 | 24.5 | 23.4 | 10 | ||
฿ 396.00 | 1 Piece(s) | 6 Day(s) | 35.5 | 6.3 | 3.51~8.00 | 0.6 | 73 | 0.15 | 7.06 | 1.442 | 39.5 | 37.5 | 10 |
How can we improve?
How can we improve?