(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
・ A spring that uses a cylindrically wound spring in a twisting direction with respect to the coil center line
・ When used in the direction of closing the arm angle, the diameter of the spring support rod is ideally about 90% of the coil inner diameter at maximum load because the coil diameter is reduced
・ It is a spring that requires a force to pinch and return a clip, etc.
Part Number |
---|
TS-33010RA |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Free Angle θ | Coil Internal Diameter D | Allowable Displacement Amount (deg) | Wire Dia. d (Ø) | Number of Winding n | Spring Constant k (N・mm/deg) | Qty. / Pack (piece) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 827.00 | TORSION SPRING | 1 Piece(s) | 6 Day(s) | Right Winding 90° coils | φ3 | 52 | 0.5 | 3 | 0.26 | 20 |
Loading...
Material | Stainless steel (SUS304-WPB) |
---|
Please check the type/dimensions/specifications of the part TS-33010RA in the Torsion Spring series.
Part Number |
---|
TS-33001RA |
TS-33001RB |
TS-33001RC |
TS-33010RB |
TS-33010RC |
TS-33022RA |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Free Angle θ | Coil Internal Diameter D | Allowable Displacement Amount (deg) | Wire Dia. d (Ø) | Number of Winding n | Spring Constant k (N・mm/deg) | Qty. / Pack (piece) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 581.00 | 1 Piece(s) | 6 Day(s) | Right Winding 90° coils | φ3 | 56 | 0.3 | 2 | 0.05 | 20 | ||
฿ 581.00 | 1 Piece(s) | 6 Day(s) | Right Winding 135° coils | φ3 | 56 | 0.3 | 2 | 0.05 | 20 | ||
฿ 581.00 | 1 Piece(s) | 6 Day(s) | Right Winding 180° coils | φ3 | 56 | 0.3 | 2 | 0.05 | 20 | ||
฿ 595.00 | 1 Piece(s) | 6 Day(s) | Right Winding 135° coils | φ3 | 52 | 0.5 | 3 | 0.26 | 20 | ||
฿ 581.00 | 1 Piece(s) | 6 Day(s) | Right Winding 180° coils | φ3 | 52 | 0.5 | 3 | 0.26 | 20 | ||
฿ 667.00 | 1 Piece(s) | 6 Day(s) | Right Winding 90° coils | φ4 | 55 | 0.6 | 3 | 0.41 | 20 |
How can we improve?
How can we improve?