1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Brushless Motor IS Series

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 23,710.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Brand]Mabuchi Motor
[Rated voltage]
・24 V
・36 V
A brushless motor suitable for autonomous traveling robots such as AGVs (automated guided vehicles) and AMRs (human-cooperative self-sustaining mobile robots).
[Features]
・ Equipped with Hall IC and temperature sensor

 
Part Number
IS-94BZC+DS-34EC1-SET
IS-94BZC-SET
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSVelocity Control Range
(r/min)
Controller

฿ 45,836.00

BRUSHLESS MOTOR+CONTROLLER-SET 1 Piece(s) 20 Day(s) 1060 to 3,000 rpmYes

฿ 23,710.00

BRUSHLESS MOTOR-SET 1 Piece(s) 20 Day(s) 10-None

Loading...

  1. 1

Basic Information

Type Set Motor Type Standard Main Body Shape Square
Square Flange Dim. A(mm) 85 Rated Output(W) 260/380 Voltage Specifications DC Type
Electromagnetic Brakes Not Provided Extension Cable Yes Wheels, brackets None