(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
· Series SY offers major advances in valve performance for cost-effective solutions to your requirements.
· The series offers high flow with low power consumption in a compact design.
· The SY is available in body ported or base mounted styles and can be used individually or manifold mounted.
Part Number |
---|
SY3245-5FUD-Q |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Switching Type | Status at Power Off | Manual | Valve specifications |
---|---|---|---|---|---|---|---|---|---|
฿ 2,639.25 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 2-Position Exhaust | Self-Retaining | Push-turn locking screwdriver-operated type | SY3000 |
Loading...
Number of Ports | 5-Port Valve | Application | Manifolds | Voltage | DC24V |
---|---|---|---|---|---|
Number of Solenoids | Double | Mounting Orientation | Manifold Base | Specifications | Lubrication Free |
Plumbing | Sub-Base Plumbing | Type | Solenoid Valves | Driving Type | Pilot Type Spool |
Seal Type | Soft Seal | Pilot Air Supply | Internal | Indicator light / Surge voltage suppressor | With indicator light and surge voltage suppressor (non-polar) |
CE compliant | CE compliant product | Body type | Dual body type (Double with 3 positions) |
Please check the type/dimensions/specifications of the part SY3245-5FUD-Q in the 5-Port Solenoid Valve, Plug-In, Stacking Type, DIN Rail Mounted, Valve, SY3000 / 5000 Series series.
Part Number |
---|
SY3345-5FUD-Q |
SY3445-5FUD-Q |
SY3545-5FU-Q |
SY5445-5FUE-Q |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Switching Type | Status at Power Off | Manual | Valve specifications |
---|---|---|---|---|---|---|---|---|
฿ 3,052.35 | 1 Piece(s) | 55 Day(s) | 3-Position Closed Center | Self-Recovery (Spring Return) | Push-turn locking screwdriver-operated type | SY3000 | ||
฿ 3,052.35 | 1 Piece(s) | 55 Day(s) | 3-Position Exhaust Center | Self-Recovery (Spring Return) | Push-turn locking screwdriver-operated type | SY3000 | ||
฿ 3,052.35 | 1 Piece(s) | 55 Day(s) | 3-Position Pressure Center | Self-Recovery (Spring Return) | Non-lock push type | SY3000 | ||
฿ 3,249.55 | 1 Piece(s) | 55 Day(s) | 3-Position Exhaust Center | Self-Recovery (Spring Return) | Push-turn locking hand-operated type | SY5000 |
How can we improve?
How can we improve?