1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

5-Port Solenoid Valve, Plug-In Unit, Base Mounted, Valve, VQC2000 Series

5-Port Solenoid Valve, Plug-In Unit, Base Mounted, Valve, VQC2000 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,086.75/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

Product Description

· Fluid: air/inert gas
· Operating pressure range: 0.1 - 0.7MPa (high pressure type 1.0MPa)
· mm²: metal seal 3,2; rubber seal 4,5
· Coil rated voltage: 24VDC
· Response time (ms) standard 0.4W: metal seal 20 or less; rubber seal 25 or less
· Ambient & fluid temperature: -10 to 50°C

Part Number
VQC2100N-5D1
VQC2101N-5D1
VQC2101NR-5B1
VQC2200KN-5B1
VQC2300KN-51
VQC2301NR-51
VQC2500N-51
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSwitching Type Number of Solenoids Status at Power Off Applicable Cylinder Dia.
(Ø)
Pressure Rating
(MPa)
Seal Type CV Value Pilot Air Supply Manual Functions

฿ 2,293.30

SMC SOLENOID AIR VALVE 1 Piece(s) 55 Day(s) 2-Position Exhaust[Single] SingleSelf-Recovery (Spring Return)-0.1 to 0.7Standard0.46InternalLock slide type (Manual type)Negative common

฿ 2,142.85

SMC VQC TYPE 1 Piece(s) 55 Day(s) 2-Position Exhaust[Single] SingleSelf-Recovery (Spring Return)100 or Less0.15 to 0.7Soft Seal0.55InternalLock slide type (Manual type)Negative common

฿ 2,086.75

SMC VQC TYPE 1 Piece(s) 55 Day(s) 2-Position Exhaust[Single] SingleSelf-Recovery (Spring Return)100 or Less0.15 to 0.7Soft Seal0.55ExternalLock push turn type (Tool required)Negative common / external pilot

฿ 2,913.80

SMC MECHANICAL AIR VALVE 1 Piece(s) 55 Day(s) 2-Position ExhaustDoubleSelf-Retaining-0.1 to 1.0Standard0.46InternalLock push turn type (Tool required)High pressure type (1.0 MPa, 0.95 W) / negative common

฿ 3,139.05

SMC MECHANICAL AIR VALVE 1 Piece(s) 55 Day(s) 3-Position Closed CenterDoubleSelf-Recovery (Spring Return)-0.1 to 1.0Standard0.46Internal-High pressure type (1.0 MPa, 0.95 W) / negative common

฿ 3,139.05

SMC VQC TYPE 1 Piece(s) 55 Day(s) 3-Position Closed CenterDoubleSelf-Recovery (Spring Return)-0.2 to 0.7Soft Seal0.49External-Negative common / external pilot

฿ 3,139.05

SMC VQC TYPE 1 Piece(s) 55 Day(s) 3-Position Pressure CenterDoubleSelf-Recovery (Spring Return)-0.1 to 0.7Standard0.57Internal-Negative common

Loading...

  1. 1

Basic Information

Number of Ports 5-Port Valve Application Unit for Manifold Mounting Voltage DC24V
Mounting Orientation Manifold Base Specifications Lubrication Free Plumbing Sub-Base Plumbing
Type Solenoid Valves Driving Type Pilot Type Spool Indicator light / Surge voltage suppressor Yes