(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
· Fluid: air/inert gas
· Operating pressure range: 0.1 - 0.7MPa (high pressure type 1.0MPa)
· mm²: metal seal 3,2; rubber seal 4,5
· Coil rated voltage: 24VDC
· Response time (ms) standard 0.4W: metal seal 20 or less; rubber seal 25 or less
· Ambient & fluid temperature: -10 to 50°C
Part Number |
---|
VQC1100KN-5C1 |
VQC1100N-5C1 |
VQC1201N-5D1 |
VQC1300KN-51 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Switching Type | Number of Solenoids | Status at Power Off | Pressure Rating (MPa) | Seal Type | CV Value | Manual | Functions |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,029.80 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | 2-Position Exhaust | [Single] Single | Self-Recovery (Spring Return) | 0.1 to 1.0 | Standard | 0.16 | Lock turn type (Manual type) | High pressure type (1.0 MPa, 0.95 W) / negative common | ||
฿ 2,029.80 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | 2-Position Exhaust | [Single] Single | Self-Recovery (Spring Return) | 0.1 to 0.7 | Standard | 0.16 | Lock turn type (Manual type) | Negative common | ||
฿ 2,782.05 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 2-Position Exhaust | Double | Self-Retaining | 0.1 to 0.7 | Soft Seal | 0.21 | Lock slide type (Manual type) | Negative common | ||
฿ 3,007.30 | SMC VQC TYPE | 1 Piece(s) | 55 Day(s) | 3-Position Closed Center | Double | Self-Recovery (Spring Return) | 0.1 to 1.0 | Standard | 0.16 | - | High pressure type (1.0 MPa, 0.95 W) / negative common |
Loading...
Number of Ports | 5-Port Valve | Application | Unit for Manifold Mounting | Voltage | DC24V |
---|---|---|---|---|---|
Mounting Orientation | Manifold Base | Specifications | Lubrication Free | Plumbing | Sub-Base Plumbing |
Type | Solenoid Valves | Driving Type | Pilot Type Spool | Pilot Air Supply | Internal |
Indicator light / Surge voltage suppressor | Yes |
How can we improve?
How can we improve?