1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

5-Port Solenoid Valve, Plug-In Type, Stacking Base, Base Mounted, S0700 Series

SMC SOLENOID AIR VALVE

5-Port Solenoid Valve, Plug-In Type, Stacking Base, Base Mounted, S0700 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,703.85/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

Product Description

· Rubber seals
· Fluid: air/inert gas
· IP40 enclosure
· Max. operating pressure: 0.7MPa
· Min. operating pressure: 0.2MPa

Part Number
S07C0-5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,703.85

SMC SOLENOID AIR VALVE 1 Piece(s) 55 Day(s)

Loading...

  1. 1

Basic Information

Number of Ports Dual 3-Port Valve Application Manifolds Switching Type 4 positions (N.C. + N.O.)
Voltage DC24V Number of Solenoids Single Mounting Orientation Manifold Base
Specifications Lubrication Free Status at Power Off Self-Recovery (Spring Return) Plumbing Sub-Base Plumbing
Applicable Cylinder Dia.(Ø) 50 or Less Type Solenoid Valves Driving Type Pilot Type Spool
Pressure Rating(MPa) 0.2 to 0.7 Seal Type Soft Seal CV Value 0.09
Pilot Air Supply Internal Valve specifications Split type base valve

Please check the type/dimensions/specifications of the part S07C0-5 in the 5-Port Solenoid Valve, Plug-In Type, Stacking Base, Base Mounted, S0700 Series series.