(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
· Fluid: air and inert gas
· Operating pressure: 0.1MPa to 1.0MPa
· Effective area (mm²): 40 to 103,6
· Coil rated voltage: 100, 200 VAC 50/60Hz; 24VDC
· Response time: 60 or less ms
· Ambient/fluid temp: -10 to +60°C
Number of Ports | 5-Port Valve | Application | Unit for Manifold Mounting | Switching Type | 2-Position Exhaust |
---|---|---|---|---|---|
Voltage | DC24V | Number of Solenoids | Double | Mounting Orientation | Manifold Base |
Specifications | Lubrication Free | Status at Power Off | Self-Retaining | Plumbing | Sub-Base Plumbing |
Applicable Cylinder Dia.(Ø) | 125 to 300 | Type | Solenoid Valves | Driving Type | Pilot Type Spool |
Pressure Rating(MPa) | 0.1 to 1.0 | Seal Type | Standard | Pilot Air Supply | Internal |
Manual Switch | Non-Locking | Lead wire electrical entry | Plug-in conduit terminal | Manual | Non-locking push type (flush) |
CE compliant | CE compliant product | Body type | Plug-in sub-plate | Piping specifications | Side ported |
Body options | Standard | Option | With indicator light and surge voltage suppressor |
Please check the type/dimensions/specifications of the part VFS5200-5FZ-Q in the 5-Port Solenoid Valve, Pilot Type, Metal Seal, Plug-In / Non Plug-In, VFS5000 Series series.
How can we improve?
How can we improve?