(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
· Piping variations.
· With switch.
· Light indication.
· Manual locking.
Part Number |
---|
SJ2260K-5CU-C4 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Number of Ports | Switching Type | Number of Solenoids | Pipe Port Type | Status at Power Off | Plumbing Thread Nominal | Connecting Tube Diameter | Pressure Rating (MPa) | CV Value | Pilot Air Supply | Coil specifications | Manual | Indicator light / Surge voltage suppressor | Piping specifications | Valve specifications | Back-pressure check valve | Power consumption (W) | Connector output method |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,234.25 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 5-Port Valve | 2-Position Exhaust | Double | One-Touch Plumbing | Self-Retaining | - | Ø4 | 0.1 to 0.7 | 0.08 | Internal | Standard | Non-locking, push type | With indicator light and surge voltage suppressor (non-polar type) | In-line | Standard Type | Built-in | 0.55 | Dedicated for centralized wiring |
Loading...
Application | Unit for Manifold Mounting | Voltage | DC24V | Mounting Orientation | Manifold Base |
---|---|---|---|---|---|
Specifications | Lubrication Free / Low Current | Plumbing | Direct Plumbing | Type | Solenoid Valves |
Driving Type | Pilot Type Spool | Seal Type | Soft Seal | Valve options | None |
Common specifications | Positive common | Single solenoid wiring specifications | Single wiring |
Please check the type/dimensions/specifications of the part SJ2260K-5CU-C4 in the 4-Port Solenoid Valve, SJ2000 / 3000 Series series.
Part Number |
---|
SJ2160-5MNZ-C4 |
SJ2160R-5CU-C4 |
SJ2160R-5CUD-C2 |
SJ2260R-5CU-C4 |
SJ2260R-5CUD-C4 |
SJ2560R-5CU-C4 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Number of Ports | Switching Type | Number of Solenoids | Pipe Port Type | Status at Power Off | Plumbing Thread Nominal | Connecting Tube Diameter | Pressure Rating (MPa) | CV Value | Pilot Air Supply | Coil specifications | Manual | Indicator light / Surge voltage suppressor | Piping specifications | Valve specifications | Back-pressure check valve | Power consumption (W) | Connector output method |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,337.50 | 1 Piece(s) | 55 Day(s) | 5-Port Valve | 2-Position Exhaust | [Single] Single | One-Touch Plumbing | Self-Recovery (Pressure Differential Return) | - | Ø4 | 0.15 to 0.7 | 0.08 | Internal | Standard | Non-locking, push type | With lamp and surge voltage suppressor (polarized type) | In-line | Individual wiring for mixed plug-in installation | None | 0.55 | No individual wiring or lead (with connector and socket) | ||
฿ 2,228.70 | 1 Piece(s) | 55 Day(s) | 5-Port Valve | 2-Position Exhaust | [Single] Single | One-Touch Plumbing | Self-Recovery (Pressure Differential Return) | - | Ø4 | 0.25 to 0.7 | 0.08 | External | Standard | Non-locking, push type | With indicator light and surge voltage suppressor (non-polar type) | In-line | Standard Type | None | 0.55 | Dedicated for centralized wiring | ||
฿ 2,337.50 | 1 Piece(s) | 55 Day(s) | 5-Port Valve | 2-Position Exhaust | [Single] Single | One-Touch Plumbing | Self-Recovery (Pressure Differential Return) | - | ø2 | 0.25 to 0.7 | 0.04 | External | Standard | Push turn lock type, driver operation type | With indicator light and surge voltage suppressor (non-polar type) | In-line | Standard Type | None | 0.55 | Dedicated for centralized wiring | ||
฿ 2,907.85 | 1 Piece(s) | 55 Day(s) | 5-Port Valve | 2-Position Exhaust | Double | One-Touch Plumbing | Self-Retaining | - | Ø4 | 0.25 to 0.7 | 0.08 | External | Standard | Non-locking, push type | With indicator light and surge voltage suppressor (non-polar type) | In-line | Standard Type | None | 0.55 | Dedicated for centralized wiring | ||
฿ 3,071.05 | 1 Piece(s) | 55 Day(s) | 5-Port Valve | 2-Position Exhaust | Double | One-Touch Plumbing | Self-Retaining | - | Ø4 | 0.25 to 0.7 | 0.08 | External | Standard | Push turn lock type, driver operation type | With indicator light and surge voltage suppressor (non-polar type) | In-line | Standard Type | None | 0.55 | Dedicated for centralized wiring | ||
฿ 3,261.45 | 1 Piece(s) | 55 Day(s) | 5-Port Valve | 3-Position Pressure Center | Double | One-Touch Plumbing | Self-Recovery (Spring Return) | - | Ø4 | 0.25 to 0.7 | 0.08 | External | Standard | Non-locking, push type | With indicator light and surge voltage suppressor (non-polar type) | In-line | Standard Type | None | 0.55 | Dedicated for centralized wiring |
How can we improve?
How can we improve?